Single Stage, Single Phase 480 µH EMI Filter

Selected

This evaluation board provides a rapid prototyping solution for single-phase, single-stage filters, leveraging the 480 nH ICMS2321 common mode choke. The board is equipped with a set of THT X and Y capacitors placed around the common mode choke to form a full filter that can be tested out of the box.

The datasheet contains the measurements for the provided filter design. It also links to design guides that detail the design procedure for both common mode and differential mode filters. Filters designed by following the steps outlined in the documentation can be efficiently tested by modifying the capacitance values on the board.

Reference Design Files

Reference Board

Datasheet

This evaluation board provides a rapid prototyping solution for single-phase, single-stage filters, leveraging the 480 nH ICMS2321 common mode choke. The board is equipped with a set of THT X and Y capacitors placed around the common mode choke to form a full filter that can be tested out of the box.

The datasheet contains the measurements for the provided filter design. It also links to design guides that detail the design procedure for both common mode and differential mode filters. Filters designed by following the steps outlined in the documentation can be efficiently tested by modifying the capacitance values on the board.

Reference Design Files

Reference Board

Datasheet

Selected

Reference

Schematic Design

Slider

Features

Versatile PCB to test different filter designs

480 µF common mode choke

7 A heat rating

Designed to filter common mode noise from 500 kHz to 10 MHz

Products

Download

All reference designs provided by Vishay Intertechnology, Inc. and its affiliates (collectively “Vishay”) are provided "as is". Vishay makes no warranties or representations with regard to the reference designs or use of the reference designs, express, implied or statutory, including accuracy or completeness. Vishay disclaims any warranty of title and any implied warranties of merchantability, fitness for a particular purpose, quiet enjoyment, quiet possession, and non-infringement of any third-party intellectual property rights with regard to Vishay’s reference designs or use thereof. Vishay shall not be liable for and shall not defend or indemnify buyers against any third-party infringement claim that relates to or is based on a combination of components provided in a Vishay reference design. In no event shall Vishay be liable for any actual, special, incidental, consequential or indirect damages, however caused, on any theory of liability and whether or not Vishay has been advised of the possibility of such damages, arising in any way out of Vishay reference designs or buyer’s use of Vishay reference designs.