Vishay is a proud provider of the hardware for the Power Electronics Lab, based on the approach in the textbook Power Electronics: Converters, Applications and Design, written by Ned Mohan, Tore M. Undeland, and William P. Robbins; and the Electric Drives Lab based, on the approach in the textbook Electric Machines and Drives: A First Course by Ned Mohan. Both textbooks are published by Wiley & Sons. More information on these textbooks can be found at www.wiley/college/mohan.
The University of Minnesota website www.cusp.umn.edu is a great resource for information on the Vishay products, other related lab equipment and software, lab manuals, curriculum, and contact information for each of the equipment / software suppliers.
| Series | Product Image | Description | Contact Information | Buy Now | |
| Power-Pole Assembly | ![]() Enlarge |
The Power-Pole PCA (printed circuit assembly) provides a reconfigurable totem-pole circuit to conduct several experiments in the Power Electronics Lab. The package includes pre-made separate "daughter" PCAs. | universityproducts@vishay.com | ||
| 2-Inverter Assembly | ![]() Enlarge |
The 2-Inverter PCA (printed circuit assembly) provides two 3-phase PWM inverters used to perform a variety of experiments involving various AC/DC machines, motors, and rectifier systems. | universityproducts@vishay.com | ||
| Power Electronics FPGA Controller Assembly | ![]() Enlarge |
The FPGA-based control PCA (printed circuit assembly) is a standalone controller for performing experiments in the Power Electronics Lab. The controller is equipped with an analog / digital interface compatible with the Power-Pole PCA to facilitate various PWM control functions without requiring the use of an interfacing PC. | universityproducts@vishay.com | ||
| 3-Inverter Assembly | ![]() Enlarge |
The 3-Inverter PCA (printed circuit assembly) provides three 3-phase PWM inverters used to perform a variety of experiments involving various AC/DC machines, motors, and rectifier systems. | universityproducts@vishay.com | ||
| 37-Pin DSUB Cable | ![]() Enlarge |
This cable connects the inverter board to the dSPACE CLP1104's interface board. It is responsible for the control signals required for controlling the two inverters on the inverter board. | universityproducts@vishay.com | ||
| 8-Pin Encoder Cable | ![]() Enlarge |
This cable connects the encoder output from Motorsolver's 10-pole BLDC machines to the dSPACE CLP1104's interface board. | universityproducts@vishay.com |