LED - 0201
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SMD 0201 ChipLED | Blue | 464.5 | 476.5 | 14.5 | 36 | 2 | 3.1 | 60 | Standard | ||||||||
| SMD 0201 ChipLED | Magenta | 0.41, 0.23 | 11.5 | 45 | 2 | 3.1 | 60 | Standard | |||||||||
| SMD 0201 ChipLED | Soft orange | 597.5 | 609.5 | 7.2 | 18 | 2 | 2.2 | 60 | Standard | ||||||||
| SMD 0201 ChipLED | Red | 617.5 | 633.5 | 7.2 | 18 | 2 | 2.35 | 60 | Standard | ||||||||
| SMD 0201 ChipLED | True green | 520 | 535 | 57 | 140 | 2 | 3.1 | 60 | Standard | ||||||||
| SMD 0201 ChipLED | White | 0.3, 0.3 | 36 | 90 | 2 | 2.9 | 60 | Standard | |||||||||
| SMD 0201 ChipLED | Yellow | 585.5 | 594.5 | 4.5 | 11.5 | 2 | 2.35 | 60 | Standard |
