LED - Pure green
Showing 1 to 10 of 10 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5 mm | Pure green | 555 | 562 | 567 | 430 | 1250 | 50 | 2.1 | 2.7 | 9 | Power | ||||||
| SMD 0603 | Pure green | 551 | 561 | 566 | 6.3 | 15 | 20 | 2.1 | 2.4 | 80 | Standard | ||||||
| SMD MiniLED | Pure green | 555 | 565 | 0.56 | 2.24 | 2 | 1.8 | 2.2 | 60 | Low current | |||||||
| SMD MiniLED | Pure green | 555 | 560 | 565 | 14 | 28 | 20 | 2.2 | 2.6 | 60 | Standard | ||||||
| SMD PLCC-2 | Pure green | 555 | 560 | 565 | 1.12 | 4 | 6 | 2.1 | 2.8 | 60 | Standard | ||||||
| SMD PLCC-2 | Pure green | 555 | 560 | 565 | 2.8 | 4 | 5.6 | 6 | 2.1 | 2.8 | 60 | Standard | |||||
| SMD PLCC-2 | Pure green | 555 | 560 | 565 | 2.24 | 3.6 | 5.6 | 6 | 2.1 | 2.8 | 60 | Standard | |||||
| SMD PLCC-2 | Pure green | 555 | 560 | 565 | 3.55 | 4.3 | 7.1 | 6 | 2.1 | 2.8 | 60 | Standard | |||||
| SMD PLCC-2 | Pure green | 555 | 559 | 565 | 11.2 | 18 | 28 | 20 | 2.0 | 2.6 | 60 | Standard | |||||
| SMD PLCC-2 | Pure green | 555 | 560 | 565 | 28 | 42 | 71 | 30 | 2.0 | 2.5 | 60 | Power |