LED - PLCC-3
Showing 1 to 2 of 2 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Package ▲▼ ![]() | Color ▲▼ ![]() | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ ![]() | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ ![]() | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ ![]() | Luminous Intensity IV Min. (mcd) ▲▼ ![]() | Luminous Intensity IV Typ. (mcd) ▲▼ ![]() | Luminous Intensity IV Max. (mcd) ▲▼ ![]() | I F for I V (mA) ▲▼ ![]() | Luminous Flux ΦV Min. (mIm) ▲▼ ![]() | Luminous Flux ΦV Typ. (mIm) ▲▼ ![]() | Luminous Flux ΦV Max. (mIm) ▲▼ ![]() | I F for Φ V (mA) ▲▼ ![]() | Forward Voltage, VF Typ. (V) ▲▼ ![]() | Forward Voltage, VF Max. (V) ▲▼ ![]() | Angle of Half Intensity (± °) ▲▼ ![]() | Key Feature ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SMD PLCC-3 | Red | 612 | 620 | 625 | 2.8 | 12 | 10 | 2.0 | 3 | 60 | Bicolor | ||||||
SMD PLCC-3 | Green | 562 | 571 | 575 | 2.8 | 14 | 10 | 2.1 | 3 | 60 | Bicolor |