LED - PLCC-6
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mlm) ▲▼ | Luminous Flux ΦV Typ. (mlm) ▲▼ | Luminous Flux ΦV Max. (mlm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SMD PLCC-6 | Blue | 463 | 469 | 476 | 180 | 230 | 450 | 20 | 3.0 | 3.6 | 60 | RGB | |||||
SMD PLCC-6 | True green | 519 | 526 | 534 | 900 | 1030 | 1800 | 20 | 3.1 | 3.6 | 60 | RGB | |||||
SMD PLCC-6 | Red | 618 | 624 | 629 | 560 | 730 | 920 | 20 | 2.0 | 2.4 | 60 | RGB |