LED - Ultraviolet
Showing 1 to 11 of 11 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Wavelength Min. (nm) ▲▼ | Wavelength Typ. (nm) ▲▼ | Wavelength Max. (nm) ▲▼ | Radiant Intensity Min.(mW/sr) ▲▼ | Radiant Intensity Typ.(mW/sr) ▲▼ | Radiant Intensity Max.(mW/sr) ▲▼ | I F for I e (mA) ▲▼ | Radiant Power Min. (mW) ▲▼ | Radiant Power Typ. (mW) ▲▼ | Radiant Power Max. (mW) ▲▼ | I F for Φ e (mA) ▲▼ | Forward Voltage Typ. (V) ▲▼ | Forward Voltage Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SMD ceramic mid power | Ultraviolet | 362.5 | 367 | 370 | 20 | 25 | 30 | 20 | 3.5 | 4.0 | 67.5 | mid power UV LED | |||||
| SMD PLCC-2 | Ultraviolet | 400 | 405 | 410 | 1.8 | 2.5 | 3 | 20 | 3.2 | 3.6 | 60 | standard | |||||
| SMD ceramic high power | Ultraviolet | 362.5 | 367 | 370 | 560 | 690 | 835 | 500 | 4.0 | 4.4 | 65 | high power UV LED | |||||
| SMD ceramic high power | Ultraviolet | 360 | 367 | 370 | 835 | 1000 | 1325 | 600 | 3.6 | 4.0 | 65 | high power UV LED | |||||
| SMD ceramic | Ultraviolet | 270 | 273 | 280 | 15 | 19 | 120 | 6.2 | 7.0 | 60 | mid power UV LED | ||||||
| SMD ceramic | Ultraviolet | 270 | 273 | 280 | 17 | 19 | 120 | 6.2 | 7.0 | 60 | mid power UV LED | ||||||
| SMD ceramic | Ultraviolet | 265 | 277 | 285 | 2.0 | 3.0 | 20 | 6.0 | 7.0 | 60 | standard power UV LED | ||||||
| SMD ceramic | Ultraviolet | 265 | 274 | 280 | 27.5 | 37 | 250 | 6.5 | 7.7 | 60 | standard power UV LED | ||||||
| SMD ceramic | Ultraviolet | 265 | 274 | 280 | 30 | 37 | 250 | 6.5 | 7.7 | 60 | standard power UV LED | ||||||
| SMD ceramic | Ultraviolet | 270 | 274 | 280 | 20.5 | 26 | 180 | 6.3 | 7.0 | 60 | mid power UV LED | ||||||
| SMD ceramic | Ultraviolet | 270 | 274 | 280 | 22.5 | 26 | 180 | 6.3 | 7.0 | 60 | mid power UV LED |