Modules - Modules, Bridge - GBPC
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VDRM/VRRM Range (V) (V) ▲▼ | IO (A) ▲▼ | TC (°C) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VFM at 25 °C Range (V) ▲▼ | TJ (°C) ▲▼ | trr (ns) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | GBPC...A | Single phase bridge | 200 to 1200 | 25 | 60 | 400 | 420 | 1.1 to 1.1 | 150 | n/a | |
![]() Enlarge | GBPC...A | Single phase bridge | 200 to 1200 | 35 | 55 | 475 | 500 | 1.1 to 1.1 | 150 | n/a | |
![]() Enlarge | GBPC...W | Single phase bridge | 200 to 1200 | 25 | 60 | 400 | 420 | 1.1 to 1.1 | 150 | n/a | |
![]() Enlarge | GBPC...W | Single phase bridge | 200 to 1200 | 35 | 55 | 475 | 500 | 1.1 to 1.1 | 150 | n/a |