Modules - Modules, Bridge - SOT-227
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VDRM/VRRM Range (V) (V) ▲▼ | IO (A) ▲▼ | TC (°C) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VFM at 25 °C Range (V) ▲▼ | TJ (°C) ▲▼ | trr (ns) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOT-227 | Single phase bridge | 1200 | 50 | 136 | 328 | 343 | 1.73 | 175 | n/a | |
![]() Enlarge | SOT-227 | Single phase bridge | 650 | 50 | 124 | 267 | 280 | 1.73 | 175 | n/a | |
![]() Enlarge | SOT-227 | Single phase bridge | 1200 | 90 | 115 | 500 | 524 | 1.90 | 175 | n/a | |
![]() Enlarge | SOT-227 | Single phase bridge | 650 | 90 | 111 | 340 | 356 | 1.90 | 175 | n/a |




