Modules - Modules, Bridge - Three Phase Bridge
Showing 1 to 21 of 21 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | VDRM/VRRM Range (V) ▲▼ ![]() | IO (A) ▲▼ ![]() | TC (°C) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | VFM at 25 °C Range (V) ▲▼ ![]() | TJ (°C) ▲▼ ![]() | trr (ns) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 130 | 85 | 1130 | 1180 | 1.49 to 1.63 | 150 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 160 | 85 | 1430 | 1500 | 1.49 to 1.63 | 150 | n/a | |
![]() Enlarge | MTC | Three phase bridge | 1600 to 1800 | 218 | 85 | 1270 | 1330 | 2.05 | 150 | n/a | |
![]() Enlarge | MTC | Three phase bridge | 1600 to 1800 | 257 | 85 | 1540 | 1610 | 1.85 | 150 | n/a | |
![]() Enlarge | D-63 | Three phase bridge | 50 to 1600 | 25 | 70 | 360 | 375 | 1.19 to 1.26 | 150 | n/a | |
![]() Enlarge | D-63 | Three phase bridge | 50 to 1600 | 35 | 60 | 475 | 500 | 1.19 to 1.26 | 150 | n/a | |
![]() Enlarge | MTC | Three phase bridge | 1600 to 1800 | 258 | 110 | 2400 | 2512 | 1.54 | 150 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 1600 | 40 | 85 | 270 | 280 | 2.02 | 150 | n/a | |
![]() Enlarge | MTP PressFit | Three phase bridge | 1600 | 45 | 100 | 270 | 280 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTP PressFit | Three phase bridge | 1600 | 75 | 80 | 380 | 398 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTP PressFit | Three phase bridge | 1600 | 100 | 80 | 450 | 470 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTP | Three phase bridge | 1600 | 45 | 100 | 270 | 280 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTP | Three phase bridge | 1600 | 75 | 80 | 380 | 398 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTP | Three phase bridge | 1600 | 100 | 80 | 450 | 470 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 55 | 85 | 390 | 410 | 1.57 to 2.68 | 125 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 90 | 85 | 950 | 1000 | 1.57 to 2.68 | 125 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 110 | 85 | 1130 | 1180 | 1.57 to 2.68 | 125 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 60 | 85 | 420 | 440 | 1.55 to 1.75 | 150 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 70 | 85 | 480 | 500 | 1.55 to 1.75 | 150 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 90 | 90 | 770 | 810 | 1.4 to 1.6 | 150 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 110 | 90 | 950 | 1000 | 1.4 to 1.6 | 150 | n/a |