Modules - Modules, Diode - D-55 (T-module)


Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
filter
Product Image
Package
▲▼filter
Circuit Configuration
▲▼filter
VDRM/VRRM (V) Range
(V)
▲▼filter
IF(AV)
(A)
▲▼filter
TC
(°C)
▲▼filter
IFSM at 50 Hz
(A)
▲▼filter
IFSM at 60 Hz
(A)
▲▼filter
VFM at 25 °C Range
(V)
▲▼filter
TJ
(°C)
▲▼filter
Datasheet
93587
Enlarge
D-55 (T-module)Single diode100 - 120040855706001.30-40 to +150
Datasheet
93587
Enlarge
D-55 (T-module)Single diode100 - 12007085120012501.35-40 to +150
Datasheet
93587
Enlarge
D-55 (T-module)Single diode100 - 12008585170018001.27-40 to +150
Datasheet
93587
Enlarge
D-55 (T-module)Single diode100 - 120011085200021001.35-40 to +150
Datasheet
93184
Enlarge
D-55 (T-module)Single100 - 100040704755001.60-40 to +125
Datasheet
93184
Enlarge
D-55 (T-module)Single100 - 100070708308701.73-40 to +125
Datasheet
93184
Enlarge
D-55 (T-module)Single100 - 10008570130013701.55-40 to +125