Modules - Modules, Thyristor - AAP Gen 7 (TO-240AA)


Showing 1 to 36 of 36 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
filter
Product Image
Package
filter
Circuit Configuration
filter
V DRM /V RRM (V) Range
(V)
▲▼filter
IT(AV)
(A)
▲▼filter
TC
(°C)
▲▼filter
ITSM at 50 Hz
(A)
▲▼filter
ITSM at 60 Hz
(A)
▲▼filter
V TM at 25 °C Range
(V)
▲▼filter
TJ
(°C)
▲▼filter
Datasheet
94630
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode common anodes400 to 160045858508901.81-40 to +125
Datasheet
94630
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode common anodes400 to 16006085120012561.7-40 to +125
Datasheet
94628
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode common anodes400 to 160010585200020941.8-40 to +130
Datasheet
94629
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode common anodes400 to 160027854004201.65-40 to +125
Datasheet
94631
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode common anodes400 to 16007585130013601.72-40 to +125
Datasheet
94632
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode common anodes400 to 16009585200020941.73-40 to +125
Datasheet
94630
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode doubler circuit, negative control400 to 160045858508901.81-40 to +125
Datasheet
94630
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode doubler circuit, negative control400 to 16006085120012561.7-40 to +125
Datasheet
94628
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode doubler circuit, negative control400 to 160010585200020941.8-40 to +130
Datasheet
94629
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode doubler circuit, negative control400 to 160027854004201.65-40 to +125
Datasheet
94631
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode doubler circuit, negative control400 to 16007585130013601.72-40 to +125
Datasheet
94632
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode doubler circuit, negative control400 to 16009585200020941.73-40 to +125
Datasheet
94630
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode doubler circuit, positive control400 to 160045858508901.81-40 to +125
Datasheet
94630
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode doubler circuit, positive control400 to 16006085120012561.7-40 to +125
Datasheet
94628
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode doubler circuit, positive control400 to 160010585200020941.8-40 to +130
Datasheet
94629
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode doubler circuit, positive control400 to 160027854004201.65-40 to +125
Datasheet
94631
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode doubler circuit, positive control400 to 16007585130013601.72-40 to +125
Datasheet
94632
Enlarge
AAP Gen 7 (TO-240AA)SCR/diode doubler circuit, positive control400 to 16009585200020941.73-40 to +125
Datasheet
94629
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs common anodes400 to 160027854004201.65-40 to +125
Datasheet
94656
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs common anodes400 to 160010585200020941.8-40 to +130
Datasheet
94653
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs common anodes400 to 160045858508901.81-40 to +125
Datasheet
94653
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs common anodes400 to 16006085120012561.7-40 to +125
Datasheet
94654
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs common anodes400 to 16007585130013601.72-40 to +125
Datasheet
94655
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs common anodes400 to 16009585200020941.73-40 to +125
Datasheet
94629
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs common cathodes400 to 160027854004201.65-40 to +125
Datasheet
94656
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs common cathodes400 to 160010585200020941.8-40 to +130
Datasheet
94653
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs common cathodes400 to 160045858508901.81-40 to +125
Datasheet
94653
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs common cathodes400 to 16006085120012561.7-40 to +125
Datasheet
94654
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs common cathodes400 to 16007585130013601.72-40 to +125
Datasheet
94655
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs common cathodes400 to 16009585200020941.73-40 to +125
Datasheet
94630
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs doubler circuit400 to 160045858508901.81-40 to +125
Datasheet
94630
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs doubler circuit400 to 16006085120012561.7-40 to +125
Datasheet
94628
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs doubler circuit400 to 160010585200020941.8-40 to +130
Datasheet
94629
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs doubler circuit400 to 160027854004201.65-40 to +125
Datasheet
94631
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs doubler circuit400 to 16007585130013601.72-40 to +125
Datasheet
94632
Enlarge
AAP Gen 7 (TO-240AA)Two SCRs doubler circuit400 to 16009585200020941.73-40 to +125