Modules - Modules, Thyristor
Thyristor modules from Vishay give designers a choice of standard and fast devices with voltage ratings from 100 V to 2000 V and several package options.
- Reverse / Direct Voltage
- On-State Current
|
X
|
Thyristor modules from Vishay give designers a choice of standard and fast devices with voltage ratings from 100 V to 2000 V and several package options.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®