MOSFETs - 1.2 V rated on-resistance
Showing 1 to 9 of 9 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Package ▲▼ ![]() | Configuration ▲▼ ![]() | Channel ▲▼ ![]() | VDS (V) ▲▼ ![]() | VGS (V) ▲▼ ![]() | rDS(on) at 4.5 V ▲▼ ![]() | rDS(on) at 2.5 V ▲▼ ![]() | rDS(on) at 1.8 V ▲▼ ![]() | AD ▲▼ ![]() | rDS(on) at 1.2 V ▲▼ ![]() | Total gate charge @ 4.5 V (nC) ▲▼ ![]() | Gate-source charge (nC) ▲▼ ![]() | Gate-drain charge (nC) ▲▼ ![]() | Drain current (max.) (A) ▲▼ ![]() | Power dissipation (max.) (W) ▲▼ ![]() | Vth V (V) ▲▼ ![]() | RgTyp. ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SOT-23 | Single | N | 8 | 5 | 0.017 | 0.02 | 0.022 | 0.03 | 0.075 | 10.5 | 1.6 | 1 | 6 | 2.5 | 0.35 | 12 | |
MICRO FOOT 1.5 x 1 | Single | N | 8 | 5 | 0.023 | 0.025 | 0.03 | 0.04 | 0.095 | 17 | 1.8 | 3.4 | 16 | 13 | 0.35 | 2.5 | |
MICRO FOOT 1.6 x 1.6 | Single | N | 8 | 5 | 0.02 | 0.021 | 0.023 | 0.028 | 0.045 | 25 | 3.3 | 3.6 | 10 | 2.7 | 0.35 | 3.5 | |
MICRO FOOT 1 x 1 | Single | N | 8 | 5 | 0.043 | 0.046 | 0.06 | 0.09 | 8.5 | 0.9 | 1.6 | 5.4 | 1.8 | 0.35 | 6 | ||
MICRO FOOT 0.8 x 0.8 | Single | N | 8 | 5 | 0.054 | 0.06 | 0.068 | 0.086 | 0.135 | 4.3 | 0.44 | 0.72 | 3.5 | 0.9 | 0.35 | 3.5 | |
MICRO FOOT 0.8 x 0.8 | Single | N | 20 | 5 | 0.075 | 0.082 | 0.09 | 0.125 | 0.175 | 2.7 | 0.46 | 0.93 | 2.9 | 0.9 | 0.35 | 3 | |
PowerPAK SC-70 | Single | P | -8 | 5 | 0.016 | 0.0215 | 0.026 | 0.032 | 0.095 | 30 | 3 | 6.6 | -12 | 19 | -0.35 | 9 | |
PowerPAK SC-70 | Single | N | 8 | 5 | 0.0094 | 0.0105 | 0.0125 | 0.018 | 0.036 | 15 | 1.7 | 0.9 | 12 | 19 | 0.35 | 2.5 | |
PowerPAK 0806 | Single | N | 12 | 5 | 0.34 | 0.4 | 0.55 | 1.2 | 2.5 | 0.47 | 0.04 | 0.09 | 0.5 | 1.25 | 0.35 | 15 |