MOSFETs - Automotive - TO-247AD package
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Configuration ▲▼ ![]() | Package ▲▼ ![]() | Channel ▲▼ ![]() | Drain-to-source voltage (V) ▲▼ ![]() | Gate-to-source voltage (V) ▲▼ ![]() | Drain current (max.) (A) ▲▼ ![]() | Power dissipation (max.) (W) ▲▼ ![]() | On-resistance @ 10 V ▲▼ ![]() | Total gate charge @ 10 V (nC) ▲▼ ![]() | Gate-source charge (nC) ▲▼ ![]() | Gate-drain charge (nC) ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Single | TO-247AD | N | 650 | 30 | 34 | 375 | 0.109 | 115 | 26 | 44 | Yes | |
Single | TO-247AD | N | 650 | 30 | 47 | 500 | 0.073 | 177 | 46 | 68 | Yes | |
Single | TO-247AD | N | 650 | 30 | 62 | 625 | 0.052 | 229 | 53 | 91 | Yes |