MOSFETs - Medium Voltage/ThunderFET
Showing 1 to 27 of 27 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
| Series ▲▼  | Package ▲▼  | Configuration ▲▼  | Channel ▲▼  | VDS (V) ▲▼  | VGS (V) ▲▼  | rDS(on) at 10 V ▲▼  | rDS(on) at 7.5 V ▲▼  | rDS(on) at 6 V ▲▼  | rDS(on) at 4.5 V ▲▼  | Qg at 10 V (nC) ▲▼  | Total gate charge @ 4.5 V (nC) ▲▼  | Gate-source charge (nC) ▲▼  | Gate-drain charge (nC) ▲▼  | Drain current (max.) (A) ▲▼  | Power dissipation (max.) (W) ▲▼  | Vth V (V) ▲▼  | RgTyp. ▲▼  | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TSOP-6 | Single | N | 100 | 20 | 0.126 | 0.147 | 0.189 | 5.2 | 3.9 | 1 | 1.4 | 3.8 | 3.6 | 1.2 | 4.3 | ||
| TSOP-6 | Single | N | 80 | 20 | 0.093 | 0.108 | 0.126 | 4.9 | 2.6 | 0.8 | 1.3 | 4.6 | 3.6 | 1.2 | 4.2 | ||
| SO-8 | Single | N | 100 | 20 | 0.026 | 0.033 | 12 | 5.8 | 2.1 | 2.2 | 10.3 | 5.6 | 1.2 | 2.2 | |||
| PowerPAK SC-70 | Single | N | 100 | 20 | 0.083 | 0.13 | 6.5 | 3.5 | 1.2 | 1.9 | 11.3 | 19 | 1.6 | 1.8 | |||
| PowerPAK SC-70 | Single | N | 150 | 20 | 0.177 | 0.185 | 0.25 | 5.3 | 1.2 | 1.8 | 7.7 | 19 | 2.5 | 2.3 | |||
| PowerPAK SO-8L | Single | N | 40 | 20 | 0.00235 | 0.0032 | 69 | 32 | 13.5 | 6.9 | 60 | 36.7 | 1.1 | 1.1 | |||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0162 | 0.0175 | 0.02 | 24.3 | 5.6 | 4.9 | 37 | 44.5 | 2.4 | 1.2 | |||
| PowerPAK SO-8 | Single | N | 200 | 20 | 0.0505 | 0.0535 | 23.7 | 6.3 | 6 | 20.2 | 52 | 2 | 1 | ||||
| PowerPAK SO-8 | Single | N | 200 | 20 | 0.095 | 0.099 | 14.2 | 3.8 | 3.4 | 14.2 | 48 | 2 | 1.1 | ||||
| PowerPAK SO-8 | Single | N | 125 | 20 | 0.0115 | 0.0135 | 24.8 | 7.8 | 7.6 | 60 | 104 | 2.5 | 1.9 | ||||
| PowerPAK SO-8 | Single | N | 40 | 20 | 0.00235 | 0.0032 | 69 | 32 | 13.5 | 6.9 | 60 | 36.7 | 1.1 | 1.1 | |||
| PowerPAK SO-8 | DUAL | N | 40 | 20 | 0.00325 | 0.0042 | 61.8 | 29.5 | 11.3 | 6.9 | 30 | 46.2 | 1.1 | 1.3 | |||
| PowerPAK 1212-8 | DUAL | N | 100 | 20 | 0.085 | 0.091 | 0.105 | 5.2 | 1.4 | 1.5 | 12.1 | 25 | 2.5 | 3.1 | |||
| PowerPAK 1212-8S | Single | N | 100 | 20 | 0.021 | 0.023 | 0.026 | 16 | 10 | 3.4 | 4.2 | 36.5 | 52 | 2.3 | 0.9 | ||
| DPAK (TO-252) | Single | N | 100 | 20 | 0.0089 | 33 | 8.8 | 7.5 | 50 | 125 | 2 | 3.5 | |||||
| D2PAK (TO-263) | Single | N | 250 | 20 | 0.031 | 0.032 | 57.6 | 15.1 | 18.4 | 63.5 | 375 | 2 | 3.1 | ||||
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.0056 | 0.0062 | 53.5 | 14.5 | 13.2 | 131 | 375 | 2 | 1.9 | ||||
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.0089 | 0.0093 | 33 | 8.8 | 7.5 | 50 | 125 | 2 | 3.5 | ||||
| D2PAK (TO-263) | Single | N | 150 | 20 | 0.009 | 0.0105 | 63 | 19.5 | 20.5 | 128 | 375 | 2 | 3 | ||||
| D2PAK (TO-263) | Single | N | 200 | 20 | 0.017 | 0.018 | 64 | 16.7 | 16.9 | 90 | 375 | 2 | 3 | ||||
| TO-220 | Single | N | 250 | 20 | 0.315 | 0.0325 | 57.6 | 15.1 | 18.4 | 63 | 375 | 2 | 3.1 | ||||
| TO-220 | Single | N | 40 | 20 | 0.0016 | 0.0021 | 150 | 32 | 11 | 120 | 375 | 1.2 | 1.6 | ||||
| TO-220 | Single | N | 80 | 20 | 0.0034 | 0.0036 | 94 | 31 | 10 | 120 | 375 | 2 | 1.4 | ||||
| TO-220 | Single | N | 100 | 20 | 0.0058 | 0.0064 | 53.5 | 14.5 | 13.2 | 131 | 200 | 2 | 1.9 | ||||
| TO-220 | Single | N | 100 | 20 | 0.0089 | 0.0093 | 33 | 8.8 | 7.5 | 50 | 125 | 2 | 3.5 | ||||
| TO-220 | Single | N | 150 | 20 | 0.0094 | 0.011 | 63 | 19.5 | 20.5 | 128 | 375 | 2 | 3 | ||||
| TO-220 | Single | N | 200 | 20 | 0.017 | 0.018 | 64 | 16.7 | 16.9 | 90 | 375 | 2 | 3 |