MOSFETs - PowerPAK® 0806


Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Package
▲▼filter
Configuration
▲▼filter
Channel
▲▼filter
VDS
(V)
▲▼filter
VGS
(V)
▲▼filter
rDS(on) at 10 V
▲▼filter
rDS(on) at 4.5 V
▲▼filter
rDS(on) at 2.5 V
▲▼filter
rDS(on) at 1.8 V
▲▼filter
AD
▲▼filter
rDS(on) at 1.2 V
▲▼filter
Qg at 10 V
(nC)
▲▼filter
Total gate charge @ 4.5 V
(nC)
▲▼filter
Gate-source charge
(nC)
▲▼filter
Gate-drain charge
(nC)
▲▼filter
Drain current (max.)
(A)
▲▼filter
Power dissipation (max.)
(W)
▲▼filter
Vth V
(V)
▲▼filter
RgTyp.
▲▼filter
Datasheet
PowerPAK 0806SingleP-2081.251.72.74.40.640.130.1-0.51.25-0.474
Datasheet
PowerPAK 0806SingleP-30121.5731.853.51.30.440.130.16-0.51.25-0.670
Datasheet
PowerPAK 0806SingleN1250.340.40.551.22.50.470.040.090.51.250.3515
Datasheet
PowerPAK 0806SingleN2080.730.871.11.80.50.090.0911.250.424