MOSFETs - PowerPAK® 8 x 8
Showing 1 to 33 of 33 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | Qg at 10 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.068 | 53 | 17 | 20 | 34 | 202 | 3 | 0.7 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.071 | 50 | 20 | 17 | 36 | 202 | 3 | 0.7 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.08 | 42 | 19 | 10 | 32 | 184 | 3 | 0.7 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.085 | 42 | 17 | 9 | 30 | 184 | 3 | 0.7 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.1 | 35 | 11 | 13 | 28 | 174 | 3 | 0.6 | |
| PowerPAK 8 x 8 | Single | N | 650 | 30 | 0.1 | 41 | 16 | 15 | 28 | 184 | 3 | 1.1 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.105 | 33 | 16 | 8 | 26 | 174 | 3 | 0.7 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.339 | 31 | 7 | 13 | 11 | 114 | 2 | 0.7 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.357 | 31 | 7 | 13 | 11 | 114 | 2 | 0.7 | |
| PowerPAK 8 x 8 | Single | N | 650 | 30 | 0.363 | 34 | 9 | 15 | 12 | 130 | 2 | 0.7 | |
| PowerPAK 8 x 8 | Single | N | 650 | 30 | 0.382 | 35 | 8 | 15 | 11 | 130 | 2 | 0.7 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.12 | 29 | 11 | 8 | 24 | 156 | 3 | 0.63 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.125 | 31 | 12 | 11 | 23 | 156 | 3 | 0.65 | |
| PowerPAK 8 x 8 | Single | N | 650 | 30 | 0.12 | 38 | 15 | 14 | 25 | 174 | 3 | 0.8 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.255 | 41 | 8 | 16 | 16 | 147 | 2 | 0.75 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.266 | 42 | 9 | 17 | 15 | 147 | 2 | 0.8 | |
| PowerPAK 8 x 8 | Single | N | 650 | 30 | 0.26 | 48 | 12 | 21 | 15 | 156 | 2 | 0.7 | |
| PowerPAK 8 x 8 | Single | N | 650 | 30 | 0.271 | 49 | 11 | 20 | 15 | 156 | 2 | 0.7 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.18 | 22 | 7 | 11 | 19 | 114 | 3 | 0.7 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.193 | 21 | 7 | 7 | 16 | 114 | 3 | 0.7 | |
| PowerPAK 8 x 8 | Single | N | 500 | 30 | 0.147 | 56 | 12 | 23 | 22 | 174 | 2 | 0.6 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.176 | 55 | 11 | 20 | 20 | 104 | 2 | 0.6 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.185 | 57 | 13 | 23 | 19 | 174 | 2 | 0.8 | |
| PowerPAK 8 x 8 | Single | N | 650 | 30 | 0.17 | 66 | 16 | 28 | 20.3 | 156 | 2 | 0.55 | |
| PowerPAK 8 x 8 | Single | N | 650 | 30 | 0.18 | 68 | 15 | 28 | 19.8 | 156 | 2 | 0.55 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.24 | 15 | 4 | 6 | 12 | 89 | 3 | 1.5 | |
| PowerPAK 8 x 8 | Single | N | 650 | 30 | 0.15 | 77 | 19 | 33 | 23 | 202 | 2 | 0.55 | |
| PowerPAK 8 x 8 | Single | N | 650 | 30 | 0.158 | 78 | 18 | 33 | 23 | 202 | 2 | 0.53 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.25 | 15 | 7 | 4 | 13 | 89 | 3 | 1.65 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.135 | 77 | 18 | 33 | 25 | 202 | 2 | 0.5 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.141 | 80 | 16 | 33 | 24 | 202 | 2 | 0.6 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.1 | 90 | 17 | 45 | 29 | 202 | 2 | 0.6 | |
| PowerPAK 8 x 8 | Single | N | 600 | 30 | 0.098 | 86 | 20 | 44 | 29 | 202 | 2 | 0.5 |
