MOSFETs - PowerPAK® SC-70
Showing 1 to 50 of 60 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | AD ▲▼ | rDS(on) at 1.2 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PowerPAK SC-70 | Single | N | 60 | 20 | 0.0185 | 0.0225 | 8.9 | 2.5 | 1.8 | 12 | 19 | 2 | 1.3 | ||||||||
PowerPAK SC-70 | Single | N | 80 | 20 | 0.038 | 0.046 | 9.2 | 2.8 | 1.7 | 12 | 19 | 2 | 1.3 | ||||||||
PowerPAK SC-70 | Single | N | 100 | 20 | 0.055 | 0.072 | 8.5 | 2.5 | 1.5 | 12 | 19 | 2 | 1.3 | ||||||||
PowerPAK SC-70 | Single | N | 30 | 12 | 0.019 | 0.025 | 24 | 11.6 | 2.9 | 2.2 | 12 | 19.2 | 0.6 | 3.3 | |||||||
PowerPAK SC-70 | Single | P | -12 | 8 | 0.029 | 0.034 | 0.044 | 0.1 | 23 | 3 | 6.5 | -12 | 19 | -0.4 | 7 | ||||||
PowerPAK SC-70 | Single | N | 100 | 20 | 0.083 | 0.13 | 6.5 | 3.5 | 1.2 | 1.9 | 11.3 | 19 | 1.6 | 1.8 | |||||||
PowerPAK SC-70 | Single | P | -30 | 20 | 0.035 | 0.056 | 19 | 10 | 3 | 4.5 | 12 | 19 | 1.5 | 6.5 | |||||||
PowerPAK SC-70 | Single | P | -20 | 8 | 0.022 | 0.03 | 0.0511 | 19.8 | 2.6 | 3 | -12 | 15.6 | -0.4 | 10.6 | |||||||
PowerPAK SC-70 | Single | P | -20 | 8 | 0.032 | 0.041 | 0.0675 | 13.8 | 1.9 | 3 | -9 | 15.6 | -0.4 | 11 | |||||||
PowerPAK SC-70 | Single | P | -8 | 5 | 0.016 | 0.0215 | 0.026 | 0.032 | 0.095 | 30 | 3 | 6.6 | -12 | 19 | -0.35 | 9 | |||||
Thin PowerPAK SC-70 | Single | P | -20 | 8 | 0.0205 | 0.027 | 0.036 | 0.06 | 24.5 | 2.4 | 6.7 | -12 | 19 | -0.4 | 6.3 | ||||||
Thin PowerPAK SC-70 | Single | N | 20 | 20 | 0.0135 | 0.0185 | 12 | 5.3 | 2 | 1.4 | 12 | 19.2 | 1 | 2.5 | |||||||
PowerPAK SC-70 | Single | P | -20 | 8 | 0.025 | 0.031 | 0.041 | 0.07 | 24 | 2.4 | 6.5 | -12 | 19 | -0.4 | 6.3 | ||||||
PowerPAK SC-70 | Single | N | 30 | 20 | 0.02 | 0.024 | 13 | 5.6 | 2 | 1.4 | 12 | 19.2 | 1 | 3 | |||||||
PowerPAK SC-70 | Single | P | -20 | 12 | 0.018 | 0.026 | 0.065 | 20 | 3.3 | 8.4 | -12 | 19 | -0.5 | 1000 | |||||||
PowerPAK SC-70 | Single | N | 8 | 5 | 0.0094 | 0.0105 | 0.0125 | 0.018 | 0.036 | 15 | 1.7 | 0.9 | 12 | 19 | 0.35 | 2.5 | |||||
PowerPAK SC-70 | Single | P | -30 | 12 | 0.045 | 0.053 | 22.8 | 10.6 | 1.7 | 2.6 | -9 | 15.6 | -0.6 | 11 | |||||||
PowerPAK SC-70 | Single | P | -20 | 8 | 0.0145 | 0.0205 | 0.033 | 0.065 | 28 | 4.2 | 6.8 | 29.7 | 19 | 0.4 | 8 | ||||||
PowerPAK SC-70 | Single | N | 40 | 12 | 0.026 | 0.028 | 0.035 | 14.3 | 6.9 | 1.4 | 2 | 12 | 19 | 0.6 | 1 | ||||||
PowerPAK SC-70 | Single | N | 40 | 20 | 0.011 | 0.015 | 12.6 | 5.9 | 3 | 1.2 | 31 | 19.2 | 1.1 | 2.5 | |||||||
PowerPAK SC-70 | Single | P | -20 | 12 | 0.0165 | 0.03 | 48 | 23 | 3.1 | 6.7 | -12 | 19 | -0.5 | 6 | |||||||
Thin PowerPAK SC-70 | Single | P | -20 | 12 | 0.0167 | 0.031 | 46 | 22 | 3.7 | 5.9 | 12 | 19 | 0.5 | 6 | |||||||
PowerPAK SC-70 | Single | N | 150 | 20 | 0.177 | 0.185 | 0.25 | 5.3 | 1.2 | 1.8 | 7.7 | 19 | 2.5 | 2.3 | |||||||
PowerPAK SC-70 | Single | P | -12 | 8 | 0.0135 | 0.0194 | 0.0344 | 0.071 | 31 | 4.2 | 7.8 | -12 | 19 | -0.4 | 4.3 | ||||||
PowerPAK SC-70 | Single | P | -30 | 12 | 0.02 | 0.024 | 0.038 | 48 | 23.1 | 2.5 | 6.2 | 12 | 19 | 0.6 | 3.3 | ||||||
PowerPAK SC-70 | Single | N | 200 | 16 | 1.38 | 1.5 | 3.5 | 9.5 | 5 | 0.7 | 1.7 | 2.6 | 19 | 0.6 | 2 | ||||||
PowerPAK SC-70 | Single | P | -20 | 12 | 0.035 | 0.062 | 20 | 10 | 1.6 | 2.9 | 9 | 15.6 | 0.6 | 11 | |||||||
PowerPAK SC-70 | Single | P | -20 | 8 | 0.033 | 0.042 | 0.055 | 18 | 2.1 | 4.8 | -12 | 17.9 | -0.4 | 6 | |||||||
PowerPAK SC-70 | Single | N | 30 | 20 | 0.018 | 0.02 | 0.022 | 11 | 5 | 1.7 | 1.6 | 12 | 19 | 1.2 | 1 | ||||||
PowerPAK SC-70 | Single | N | 20 | 20 | 0.0095 | 0.0111 | 0.013 | 13 | 6.3 | 1.6 | 2.1 | 25 | 19.2 | 1 | 0.9 | ||||||
PowerPAK SC-70 | Single | N | 30 | 20 | 0.0084 | 0.0114 | 17.6 | 8.2 | 3.1 | 1.3 | 37.8 | 19 | 1 | 1.4 | |||||||
PowerPAK SC-70 | Single | P | -30 | 20 | 0.0265 | 0.04 | 21 | 10 | 2.3 | 3.6 | -12 | 15.6 | -1 | 9 | |||||||
PowerPAK SC-70 | Single | P | -30 | -20 | 0.014 | 0.0241 | 18.5 | 8.9 | 4.4 | 2.7 | -30.3 | 19.2 | -1 | 11 | |||||||
PowerPAK SC-70 | Single | P | -30 | -20 | 0.02 | 0.033 | 17 | 8.3 | 3.7 | 3 | -12 | 17.9 | -1 | 8.8 | |||||||
PowerPAK SC-70 | Single | P | -30 | 20 | 0.021 | 0.03 | 29 | 14 | 4.4 | 4.8 | -12 | 19 | -1 | 3.7 | |||||||
PowerPAK SC-70 | Single | P | -150 | 20 | 2.6 | 2.7 | 4.2 | 0.9 | 1.3 | 1.6 | 15.6 | 2.5 | 10 | ||||||||
PowerPAK SC-70 | N&P PAIR | N | 12 | 8 | 0.029 | 0.034 | 0.044 | 0.065 | 5.6 | 0.72 | 0.74 | 4.5 | 6.5 | 0.4 | 3.5 | ||||||
PowerPAK SC-70 | N&P PAIR | P | -12 | 8 | 0.061 | 0.081 | 0.115 | 0.17 | 8.2 | 1.2 | 2.8 | 4.5 | 6.5 | 0.4 | 10 | ||||||
PowerPAK SC-70 | N&P PAIR | P | -20 | 12 | 0.09 | 0.137 | 10.5 | 5.3 | 0.75 | 2 | 4.5 | 7.8 | 0.5 | 10 | |||||||
PowerPAK SC-70 | N&P PAIR | N | 20 | 12 | 0.04 | 0.065 | 7.7 | 3.7 | 0.85 | 0.95 | 4.5 | 7.8 | 0.6 | 3.5 | |||||||
PowerPAK SC-70 | N&P PAIR | P | -12 | 8 | 0.041 | 0.06 | 0.11 | 0.174 | 10.5 | 2.3 | 2.5 | 4.5 | 7.8 | 0.4 | 5.5 | ||||||
PowerPAK SC-70 | N&P PAIR | N | 12 | 8 | 0.029 | 0.034 | 0.044 | 0.065 | 5.6 | 0.72 | 0.74 | 4.5 | 7.8 | 0.4 | 3.5 | ||||||
PowerPAK SC-70 | N- and p-pair | N | 12 | 8 | 0.034 | 0.04 | 0.05 | 0.07 | 10 | 5.6 | 0.7 | 0.85 | 4.5 | 7.8 | 0.4 | 3.5 | |||||
PowerPAK SC-70 | N- and p-pair | P | -12 | 8 | 0.059 | 0.081 | 0.115 | 0.215 | 13 | 7.8 | 1.3 | 2.3 | -4.5 | 7.8 | -0.4 | 7 | |||||
PowerPAK SC-70 | N- and p-pair | N | 12 | 8 | 0.028 | 0.033 | 0.042 | 0.165 | 6.2 | 0.8 | 1.6 | 4.5 | 7.8 | 0.4 | 4 | ||||||
PowerPAK SC-70 | N- and p-pair | P | -20 | 8 | 0.054 | 0.07 | 0.104 | 0.165 | 6.2 | 1.4 | 2.3 | -4.5 | 7.8 | -0.4 | 5.1 | ||||||
PowerPAK SC-70 | Dual plus integrated Schottky | P | -20 | 8 | 0.75 | 1.2 | -4.5 | 6.5 | -0.4 | 6 | |||||||||||
PowerPAK SC-70 | Dual plus integrated Schottky | P | -30 | 12 | 0.065 | 0.08 | 0.125 | 14 | 6.6 | 1.3 | 2 | -4.5 | 6.5 | -0.6 | 5.5 | ||||||
PowerPAK SC-70 | Dual | N | 20 | 12 | 0.046 | 0.063 | 7.5 | 3.5 | 0.95 | 0.75 | 4.5 | 7.8 | 0.6 | 3.5 | |||||||
PowerPAK SC-70 | DUAL | N | 12 | 8 | 0.028 | 0.033 | 0.042 | 6.2 | 0.8 | 1.6 | 4.5 | 7.8 | 0.4 | 4 |