MOSFETs - PowerPAK® SC-75 package


Showing 1 to 11 of 11 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
filter
Package
▲▼filter
Configuration
▲▼filter
Channel
▲▼filter
VDS
(V)
▲▼filter
VGS
(V)
▲▼filter
rDS(on) at 10 V
▲▼filter
rDS(on) at 7.5 V
▲▼filter
rDS(on) at 4.5 V
▲▼filter
rDS(on) at 2.5 V
▲▼filter
rDS(on) at 1.8 V
▲▼filter
AD
▲▼filter
Qg at 10 V
(nC)
▲▼filter
Total gate charge @ 4.5 V
(nC)
▲▼filter
Gate-source charge
(nC)
▲▼filter
Gate-drain charge
(nC)
▲▼filter
Drain current (max.)
(A)
▲▼filter
Power dissipation (max.)
(W)
▲▼filter
Vth V
(V)
▲▼filter
RgTyp.
▲▼filter
Datasheet
PowerPAK SC-75SingleN20120.0460.0637.53.50.950.756100.63.5
Datasheet
PowerPAK SC-75SingleN100200.160.1673.81.30.65.912.521.5
Datasheet
PowerPAK SC-75SingleN2080.030.0410.0570.08260.81.69130.42300
Datasheet
PowerPAK SC-75SingleN
Datasheet
PowerPAK SC-75SingleP-30120.0650.080.125146.61.32-4.510-0.65.5
Datasheet
PowerPAK SC-75SingleP-2080.0580.0770.1057.60.83.19130.42000
Datasheet
PowerPAK SC-75SingleP-1280.02550.0360.060.11513.41.63.4-913-0.411
Datasheet
PowerPAK SC-75SingleN190162.42.664.32.30.411.5130.62.2
Datasheet
PowerPAK SC-75SingleN100200.1850.313.31.80.716.3131.66.5
Datasheet
PowerPAK SC-75SingleP-2080.0350.0490.0790.15722131.239130.41400
Datasheet
PowerPAK SC-75DualN2080.2160.2680.3751.20.30.151.53.10.42.5