MOSFETs - PowerPAK® SO-8 package
Showing 1 to 50 of 213 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | CH_ID ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PowerPAK SO-8 | Single | P | -30 | 20 | 0.0039 | 0.0062 | 167 | 78 | 27 | 35 | -60 | 104 | -1 | 1.7 | ||||||
PowerPAK SO-8 | Single | P | -20 | 12 | 0.00195 | 0.0025 | 0.0039 | 390 | 188 | 33.6 | 46 | -60 | 104 | -0.5 | 1.8 | |||||
PowerPAK SO-8 | Single | P | -30 | 20 | 0.0055 | 0.009 | 97 | 49.5 | 11.7 | 22.6 | 40 | 48 | 1.2 | 1.6 | ||||||
PowerPak SO-8 | Single | P | -20 | 20 | 0.0019 | 0.003 | 265 | 128 | 36 | 42 | -60 | 104 | -1 | 1.7 | ||||||
PowerPAK SO-8 | Single | P | -30 | 20 | 0.01 | 0.0186 | 47.5 | 24.6 | 7.7 | 12 | -35 | 35.7 | -1.2 | 1.5 | ||||||
PowerPAK SO-8 | Single | P | -30 | 20 | 0.0026 | 0.00375 | 275 | 129 | 37 | 40 | -60 | 104 | -1 | 1.6 | ||||||
PowerPAK SO-8 | Single | N | 75 | 20 | 0.011 | 0.0145 | 68 | 33 | 9.5 | 16.8 | 28 | 96 | 1.5 | 1.1 | ||||||
PowerPAK SO-8 | Single | P | -30 | 25 | 0.0052 | 0.0095 | 90 | 43.1 | 13.6 | 28.8 | 50 | 48 | 1.2 | 2.4 | ||||||
PowerPAK SO-8 | Single | P | -40 | 20 | 0.0036 | 0.0046 | 220 | 107 | 23.7 | 37.2 | -100 | 104 | -1 | 2 | ||||||
PowerPAK SO-8 | Single | P | -20 | 12 | 0.002 | 0.0032 | 415 | 202.5 | 32.5 | 51.5 | -60 | 104 | -0.5 | 1.5 | ||||||
PowerPAK SO-8 | Single | N | 200 | 20 | 0.07 | 0.08 | 19.5 | 5.3 | 5.2 | 17.2 | 52 | 2 | 1.6 | |||||||
PowerPAK SO-8 | Single | N | 75 | 20 | 0.007 | 47.5 | 13.8 | 14.4 | 60 | 104 | 2.5 | 1.2 | ||||||||
PowerPAK SO-8 | Single | N | 250 | 20 | 0.102 | 0.11 | 14.9 | 3.9 | 3.7 | 14.4 | 56.8 | 2 | 2.4 | |||||||
PowerPAK SO-8 | Dual | N | 12 | 12 | 0.0034 | 0.005 | 80 | 37 | 7.4 | 7.2 | 60 | 46 | 0.6 | 2.5 | ||||||
PowerPAK SO-8 | Dual | N | 100 | 20 | 0.0186 | 0.0225 | 17.4 | 7.1 | 2.3 | 28.7 | 33.8 | 2 | 0.75 | |||||||
PowerPAK SO-8 | Dual | N | 30 | 20 | 0.0093 | 0.0124 | 17 | 8.2 | 3.2 | 2.7 | 25 | 22 | 1.2 | 3.5 | ||||||
PowerPAK SO-8 | Dual | N | 40 | 20 | 0.019 | 0.022 | 10 | 4.9 | 1.4 | 1.5 | 20 | 15.6 | 1.2 | 2.7 | ||||||
PowerPAK SO-8 | Single | N | 60 | 20 | 0.011 | 0.013 | 46 | 11.5 | 11.5 | 9.6 | 1.9 | 2 | 0.85 | |||||||
PowerPAK SO-8 | Single | P | -200 | 20 | 0.174 | 0.18 | 88 | 16.5 | 25 | -2.2 | 1.9 | -2 | 3 | |||||||
PowerPAK SO-8 | Single | N | 250 | 20 | 0.15 | 0.17 | 10.9 | 2.7 | 2.9 | 12.3 | 54.3 | 2 | 2.3 | |||||||
PowerPAK SO-8 | Single | N | 250 | 20 | 0.155 | 0.162 | 34 | 6.8 | 10.5 | 2.3 | 1.9 | 2 | 1.2 | |||||||
PowerPAK SO-8 | Single | P | -150 | 20 | 0.09 | 0.095 | 88 | 17.5 | 26.5 | -3 | 1.9 | -2 | 3 | |||||||
PowerPAK SO-8 | Single | N | 20 | 12 | 0.0065 | 0.009 | 38 | 8 | 8.5 | 13.4 | 1.9 | 0.6 | 0.9 | |||||||
PowerPAK SO-8 | Single | N | 200 | 20 | 0.08 | 0.09 | 34 | 7.5 | 12 | 19.8 | 1.9 | 2 | 0.85 | |||||||
PowerPAK SO-8 | Single | N | 100 | 20 | 0.0295 | 0.034 | 17.4 | 8 | 3.9 | 1.9 | 23.5 | 39 | 1 | 0.9 | ||||||
PowerPAK SO-8 | Single | N | 100 | 20 | 0.023 | 0.024 | 0.031 | 19.6 | 9.7 | 2.8 | 4.3 | 27.8 | 35.7 | 1.5 | 0.85 | |||||
PowerPAK SO-8 | Single | N | 60 | 20 | 0.0096 | 0.012 | 65 | 32 | 10.5 | 16 | 18 | 5.4 | 1 | |||||||
PowerPAK SO-8 | Single | P | -60 | 20 | 0.0145 | 0.019 | 121 | 20 | 32 | 14.4 | 5.4 | 1 | 3 | |||||||
PowerPAK SO-8 | Single | N | 200 | 20 | 0.24 | 0.26 | 12 | 2.5 | 3.8 | 1.8 | 1.8 | 2 | 2.5 | |||||||
PowerPAK SO-8 | Single | P | -60 | 20 | 0.064 | 0.08 | 26 | 4.5 | 7 | 5 | 3.5 | 1 | 7 | |||||||
PowerPAK SO-8 | Single | P | -80 | 20 | 0.0193 | 0.027 | 42.7 | 19.3 | 10.9 | 4.7 | -46 | 73.5 | -1.4 | 1.6 | ||||||
PowerPAK SO-8 | Single | N | 60 | 20 | 0.0075 | 0.0088 | 105 | 45 | 22 | 19 | 20 | 5.4 | 1 | 1 | ||||||
PowerPAK SO-8 | Single | P | -100 | 20 | 0.041 | 0.047 | 106 | 54 | 14 | 26 | 28 | 83 | 1 | 4 | ||||||
PowerPAK SO-8 | N- and p-pair | N | 20 | 12 | 0.015 | 0.0195 | 18 | 8.5 | 1.8 | 2.2 | 8 | 1.6 | 0.6 | 3.2 | ||||||
PowerPAK SO-8 | N- and p-pair | P | -20 | 12 | 0.028 | 0.043 | 32 | 16 | 2.3 | 6 | -6.1 | 1.6 | -0.6 | 1 | ||||||
PowerPAK SO-8 | Single | N | 30 | 20 | 0.0054 | 0.007 | 45.5 | 21.5 | 8 | 6.2 | 40 | 48 | 1.4 | 0.8 | ||||||
PowerPAK SO-8 | Single | N | 30 | 20 | 0.0022 | 0.0028 | 74 | 34 | 12 | 10 | 60 | 83 | 1.2 | 0.8 | ||||||
PowerPAK SO-8 | Single | N | 150 | 20 | 0.038 | 35 | 8 | 9 | 30 | 96 | 2 | 1.6 | ||||||||
PowerPAK SO-8 | Single plus integrated Schottky (SkyFET) | N | 30 | 20 | 0.013 | 0.0165 | 18.5 | 8.3 | 2.8 | 2 | 35.6 | 29.8 | 1.2 | 1.3 | ||||||
PowerPAK SO-8 | Single | N | 40 | 20 | 0.009 | 0.012 | 33 | 15 | 6.7 | 5.1 | 47 | 36 | 1 | 1.4 | ||||||
PowerPAK SO-8 | Single | N | 80 | 20 | 0.0165 | 0.022 | 34 | 7.5 | 11 | 7.6 | 1.9 | 2 | 0.6 | |||||||
PowerPAK SO-8 | Single | N | 12 | 8 | 0.0025 | 0.003 | 0.0037 | 56 | 5.9 | 12.5 | 40 | 48 | 0.4 | 0.65 | ||||||
PowerPAK SO-8 | Single | N | 150 | 20 | 0.085 | 0.095 | 17 | 3.2 | 6 | 3 | 1.9 | 2 | 0.85 | |||||||
PowerPAK SO-8 | Dual | N | 40 | 20 | 0.0058 | 0.007 | 43 | 21 | 6.2 | 6.5 | 60 | 46 | 1 | 2.5 | ||||||
PowerPAK SO-8 | DUAL | N | 100 | 20 | 0.049 | 0.06 | 16 | 3.8 | 5.5 | 5.9 | 3.5 | 2 | 2.2 | |||||||
PowerPAK SO-8 | Dual | N | 150 | 20 | 0.186 | 0.193 | 0.256 | 5.3 | 1.2 | 1.8 | 7.7 | 19.8 | 2.5 | 2.3 | ||||||
PowerPAK SO-8 | DUAL | P | -60 | 20 | 0.064 | 0.08 | 26 | 4.5 | 7 | 5 | 3.5 | 1 | 7 | |||||||
PowerPAK SO-8 | DUAL | N | 150 | 20 | 0.105 | 0.115 | 17 | 3.9 | 5.5 | 4.1 | 3.5 | 2 | 2 | |||||||
PowerPAK SO-8 | Dual | N | 60 | 20 | 0.018 | 0.021 | 15.2 | 7.1 | 4.4 | 1.3 | 8 | 22 | 1.2 | 0.6 | ||||||
PowerPAK SO-8 | DUAL | N | 30 | 20 | 0.0056 | 0.007 | 52 | 24 | 10 | 7 | 60 | 46 | 1 | 2.3 |