MOSFETs - On-resistance 10 mΩ and below
Showing 1 to 50 of 480 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | CH_ID ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | AD ▲▼ | rDS(on) at 1.2 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| D2PAK (TO-263) | Single | P | -60 | 20 | 0.008 | 0.0105 | 160 | 40 | 36 | 110 | 272 | 1 | 3 | |||||||||
| Thin PowerPAK 1212-8T | Single | P | -20 | 8 | 0.0054 | 0.0083 | 0.014 | 57 | 7.4 | 13.1 | 30 | 39 | 0.4 | 3.8 | ||||||||
| PowerPAK 1212-8S | Single | P | -20 | 12 | 0.004 | 0.0055 | 0.0095 | 117 | 55.5 | 7.9 | 12.7 | -35 | 52 | -0.4 | 2.2 | |||||||
| PowerPAK SO-8L | Single | N | 40 | 20 | 0.00235 | 0.0032 | 69 | 32 | 13.5 | 6.9 | 60 | 36.7 | 1.1 | 1.1 | ||||||||
| PowerPAK 1212-8 | Single | N | 20 | 12 | 0.0062 | 0.0098 | 17.5 | 6.6 | 2.8 | 19.5 | 3.8 | 0.6 | 1.4 | |||||||||
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.0089 | 0.0093 | 33 | 8.8 | 7.5 | 50 | 125 | 2 | 3.5 | |||||||||
| PowerPAK 1212-8 | Single | N | 30 | 20 | 0.0046 | 0.0074 | 25 | 13 | 4.2 | 3.4 | 56.5 | 26.5 | 1 | 1.3 | ||||||||
| PowerPAIR 3 x 3 | Dual | 1 | N | 30 | 20 | 0.00712 | 0.01019 | 12.1 | 5.7 | 2.6 | 1.1 | 30 | 16.7 | 1 | 0.8 | |||||||
| PowerPAK 1212-8S | Single | N | 30 | 20 | 0.0075 | 0.012 | 14.3 | 6.9 | 2.8 | 1.6 | 38.3 | 19.8 | 1.2 | 1.6 | ||||||||
| PowerPAK 1212-8 | Single | P | -20 | 12 | 0.0071 | 0.009 | 0.0125 | 121 | 57.5 | 8 | 13.7 | 18 | 52 | 0.4 | 1.9 | |||||||
| PowerPAK SO-8 | Single | N | 30 | 20 | 0.0036 | 0.005 | 24.1 | 11.7 | 4.2 | 2.8 | 60 | 43 | 1.2 | 1.3 | ||||||||
| PowerPAK SO-8 | Single | P | -30 | 25 | 0.0052 | 0.0095 | 90 | 43.1 | 13.6 | 28.8 | 50 | 48 | 1.2 | 2.4 | ||||||||
| PowerPAK SO-8 | Single | N | 20 | 12 | 0.0065 | 0.009 | 38 | 8 | 8.5 | 13.4 | 1.9 | 0.6 | 0.9 | |||||||||
| D2PAK (TO-263) | Single | P | -40 | 20 | 0.005 | 185 | 48 | 42 | 110 | 375 | 2 | 4 | ||||||||||
| SO-8 | Single | P | -30 | 25 | 0.0062 | 0.0074 | 0.0092 | 111 | 54 | 19.5 | 15.5 | 25.3 | 9 | 1 | 2.3 | |||||||
| SO-8 | Single | N | 40 | 20 | 0.009 | 0.012 | 33 | 15 | 6.7 | 5.1 | 19 | 6 | 1 | 1.4 | ||||||||
| PowerPAK 1212-8 | Single | P | -30 | 20 | 0.0094 | 0.0132 | 73 | 35.4 | 10.6 | 11.6 | 18 | 52 | 1 | 1.6 | ||||||||
| SO-8 | Single | N | 25 | 16 | 0.0027 | 0.0032 | 107.5 | 49 | 15.7 | 13.6 | 40 | 7.8 | 1 | 1.5 | ||||||||
| PowerPAK SO-8 | Single | P | -30 | 16 | 0.0049 | 0.0082 | 56 | 27 | 9.4 | 8.2 | -60 | 62.5 | -1 | 3.5 | ||||||||
| D2PAK (TO-263) | Single | N | 30 | 20 | 0.0022 | 0.0027 | 171 | 81.5 | 34 | 29 | 90 | 250 | 1.5 | 1.4 | ||||||||
| PowerPAK 1212-8 | Single | P | -20 | 8 | 0.009 | 0.0122 | 0.019 | 63 | 8.7 | 25.3 | 18 | 39.1 | 0.4 | 3.6 | ||||||||
| SO-8 | Single | N | 30 | 20 | 0.0052 | 0.0067 | 45.5 | 21.5 | 8 | 6.2 | 24.5 | 5.7 | 1.4 | 0.75 | ||||||||
| PowerPAK SO-8 | Single | N | 40 | 20 | 0.00104 | 0.0016 | 98 | 45 | 23 | 7 | 219 | 100 | 1 | 0.7 | ||||||||
| PowerPAK SO-8 | DUAL | N | 30 | 20 | 0.0056 | 0.007 | 52 | 24 | 10 | 7 | 60 | 46 | 1 | 2.3 | ||||||||
| PowerPAK SC-70 | Single | N | 25 | 16 | 0.0056 | 0.0075 | 15.7 | 7.4 | 3 | 1.6 | 40 | 19.2 | 1 | 1.25 | ||||||||
| DPAK (TO-252) | Single | N | 40 | 20 | 0.0088 | 0.0105 | 37 | 16 | 6.5 | 4.5 | 50 | 48.1 | 1.5 | 5.5 | ||||||||
| PowerPAK SO-8 | Single | N | 25 | 16 | 0.00076 | 0.00117 | 102 | 45.5 | 17 | 8.3 | 60 | 83.3 | 1 | 0.5 | ||||||||
| PowerPAK SO-8 | Single | N | 20 | 20 | 0.0048 | 0.0063 | 27 | 16.7 | 4.5 | 3.5 | 35 | 36 | 1.2 | 1.3 | ||||||||
| PowerPAK SO-8 | Single | N | 40 | 20 | 0.009 | 0.012 | 33 | 15 | 6.7 | 5.1 | 47 | 36 | 1 | 1.4 | ||||||||
| SO-8 | Single | P | -20 | 12 | 0.0062 | 0.0105 | 125 | 59 | 10 | 19 | 26.6 | 6.6 | 0.6 | 1.3 | ||||||||
| SO-8 | Single | N | 30 | 20 | 0.006 | 0.008 | 28 | 12 | 5.4 | 4.6 | 24 | 6 | 1.15 | 1.2 | ||||||||
| PowerPAK SO-8 | Single | N | 30 | 20 | 0.0018 | 0.0023 | 87 | 41.5 | 10.6 | 13.8 | 60 | 83 | 1.2 | 0.7 | ||||||||
| PowerPAK SO-8 | Single | N | 20 | 20 | 0.0055 | 0.0074 | 22 | 9.6 | 3.5 | 2.9 | 30 | 41.7 | 1 | 1 | ||||||||
| PowerPAK SO-8 | Single | P | -30 | 20 | 0.0055 | 0.009 | 97 | 49.5 | 11.7 | 22.6 | 40 | 48 | 1.2 | 1.6 | ||||||||
| PowerPAK ChipFET | Single | N | 20 | 8 | 0.01 | 0.0115 | 0.0135 | 16.6 | 1.9 | 2 | 25 | 31 | 0.4 | 1.4 | ||||||||
| TO-220 | Single | N | 100 | 20 | 0.0089 | 0.0093 | 33 | 8.8 | 7.5 | 50 | 125 | 2 | 3.5 | |||||||||
| Power MICRO FOOT 2.4 x 2 | Single | P | -20 | 8 | 0.008 | 0.011 | 0.0185 | 70 | 8 | 14 | 16.7 | 3.1 | 0.45 | 2.3 | ||||||||
| DPAK (TO-252) | Single | N | 100 | 20 | 0.0089 | 33 | 8.8 | 7.5 | 50 | 125 | 2 | 3.5 | ||||||||||
| PowerPAK 1212-8 | Single | N | 20 | 20 | 0.0037 | 0.0054 | 35 | 18.5 | 5.2 | 7.4 | 35 | 52 | 1 | 0.9 | ||||||||
| SO-8 | Single | P | -30 | 20 | 0.006 | 0.008 | 135 | 65 | 22.5 | 17.6 | 25.7 | 6 | 1 | 2 | ||||||||
| PowerPAK SO-8 | Single plus integrated Schottky | N | 25 | 20 | 0.00096 | 0.0014 | 69 | 31.5 | 12.1 | 5.6 | 60 | 54.3 | 1 | 0.5 | ||||||||
| PowerPAK 1212-8S | Single | P | -30 | 20 | 0.0051 | 0.0068 | 0.0081 | 77.5 | 36.6 | 11.8 | 11.4 | -50 | 57 | -1 | 3 | |||||||
| PowerPAK SC-70 | Single | N | 20 | 20 | 0.0095 | 0.0111 | 0.013 | 13 | 6.3 | 1.6 | 2.1 | 25 | 19.2 | 1 | 0.9 | |||||||
| DPAK (TO-252) | Single | P | -40 | 20 | 0.0081 | 0.0117 | 106 | 60 | 22 | 27 | 50 | 73.5 | 1 | 1.8 | ||||||||
| PowerPAK 1212-8 | Single | N | 30 | 20 | 0.0075 | 0.0124 | 14.3 | 6.9 | 2.8 | 1.6 | 38.3 | 19.8 | 1.2 | 1.6 | ||||||||
| SO-8 | Single | P | -30 | 16 | 0.0049 | 0.0082 | 56 | 27 | 9.4 | 8.2 | -27.8 | -1 | 3.5 | |||||||||
| PowerPAK 1212-8 | Single | N | 30 | 20 | 0.0067 | 0.01 | 16.8 | 8.3 | 2.1 | 2.8 | 40.5 | 19.8 | 1.1 | 1.7 | ||||||||
| PowerPAK 1212-8 | Single | N | 30 | 20 | 0.0085 | 0.0105 | 29 | 12.8 | 3.8 | 4.1 | 24 | 28 | 1.2 | 1.2 | ||||||||
| PowerPAK 1212-8S | Single | P | -20 | 8 | 0.0045 | 0.0063 | 0.0115 | 195 | 93 | 12 | 21 | 50 | 57 | 0.4 | 2.6 | |||||||
| TO-220 | Single | N | 80 | 20 | 0.0034 | 0.0036 | 94 | 31 | 10 | 120 | 375 | 2 | 1.4 |
