MOSFETs - SC-70 package
Showing 1 to 15 of 15 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | AD ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SC70-3 | Single | N | 30 | 12 | 0.132 | 0.144 | 0.185 | 2.7 | 1.4 | 0.3 | 0.5 | 1.4 | 0.5 | 0.6 | 7 | |||
| SC-70 | Single | P | -20 | 8 | 0.15 | 0.192 | 0.27 | 4.3 | 0.7 | 1 | -1.4 | 0.5 | -0.45 | 7 | ||||
| SC-70 | Single | P | -12 | 10 | 0.034 | 0.046 | 0.07 | 0.11 | 14.1 | 1.9 | 4 | -4 | 2.8 | -0.4 | 420 | |||
| SC-70 | Single | N | 30 | 12 | 0.058 | 0.064 | 0.077 | 7.5 | 3.5 | 1.8 | 0.7 | 3.9 | 2.8 | 0.6 | 3.3 | |||
| SC-70 | Single | N | 20 | 8 | 0.033 | 0.038 | 0.045 | 0.07 | 6 | 0.8 | 1.6 | 4 | 2.8 | 0.4 | 2300 | |||
| SC-70 | Single | P | -20 | 8 | 0.064 | 0.085 | 0.11 | 0.165 | 7.6 | 0.8 | 3.1 | -2 | 2.8 | -0.4 | 2000 | |||
| SC-70 | Single | P | -20 | 10 | 0.041 | 0.054 | 0.1 | 12.5 | 1.8 | 3.3 | -4 | 2.8 | -0.4 | 430 | ||||
| SC-70 | Single | N | 12 | 8 | 0.02 | 0.024 | 0.03 | 13.1 | 2 | 2.7 | 4 | 2.8 | 0.4 | 1.6 | ||||
| SC-70 | Single | P | -30 | 12 | 0.054 | 0.062 | 0.085 | 18.5 | 8.6 | 1.7 | 2.5 | -4 | 2.8 | -0.6 | 450 | |||
| SC-70 | N- and p-pair | N | 20 | 0.39 | 0.578 | 1.2 | 0.55 | 0.15 | 0.15 | 0.7 | 0.34 | 0.6 | 7.2 | |||||
| SC-70 | N- and p-pair | P | -20 | 0.85 | 1.48 | 1.9 | 0.55 | 0.25 | 0.25 | -0.5 | 0.34 | -0.6 | 10.3 | |||||
| SC-70 | Level-shift | P | 12 | 8 | 0.2 | 0.3 | 0.508 | 1.1 | 0.357 | |||||||||
| SC-70 | Dual | N | 20 | 12 | 0.235 | 0.306 | 2 | 0.9 | 0.2 | 0.2 | 1.1 | 0.42 | 0.6 | 12 | ||||
| SC70-6 | Dual | P | -12 | 8 | 0.39 | 0.535 | 0.71 | 1.7 | 0.3 | 0.4 | -1.3 | 1.25 | -0.4 | 7.5 | ||||
| SC70-6 | DUAL | P | -20 | 8 | 0.49 | 0.64 | 0.79 | 1.6 | 0.36 | 0.33 | 1.3 | 1.25 | 0.4 | 7.5 |
