MOSFETs - SC-89 package


Showing 1 to 8 of 8 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
filter
Package
▲▼filter
Configuration
▲▼filter
Channel
▲▼filter
VDS
(V)
▲▼filter
VGS
(V)
▲▼filter
rDS(on) at 10 V
▲▼filter
rDS(on) at 4.5 V
▲▼filter
rDS(on) at 2.5 V
▲▼filter
rDS(on) at 1.8 V
▲▼filter
AD
▲▼filter
Qg at 10 V
(nC)
▲▼filter
Total gate charge @ 4.5 V
(nC)
▲▼filter
Gate-source charge
(nC)
▲▼filter
Gate-drain charge
(nC)
▲▼filter
Drain current (max.)
(A)
▲▼filter
Power dissipation (max.)
(W)
▲▼filter
Vth V
(V)
▲▼filter
RgTyp.
▲▼filter
Datasheet
SC89-3SingleP-2080.761.041.51.650.20.260.450.190.412
Datasheet
SC89-6N&P PAIRN2080.3960.4560.5460.761.30.150.130.60.220.412.2
Datasheet
SC89-6N&P PAIRP-2080.7561.0381.442.41.650.20.260.60.220.412
Datasheet
SC89-6DUALN2080.3960.4560.5460.760.750.150.130.610.220.412.2
Datasheet
SC89-6DUALN3080.540.60.71.10.720.10.160.610.220.412.2
Datasheet
SC89-6SingleP-2080.0780.0980.130.18812.11.852.211.750.330.418
Datasheet
SC89-6SingleN30120.1420.1540.19531.50.20.421.020.240.65.2
Datasheet
SC89-6SingleP-30120.10.14178.11.22.21.440.330.618