MOSFETs - SO-8 package
Showing 1 to 50 of 76 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | CH_ID ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SO-8 | Single | N | 40 | 20 | 0.0024 | 0.0032 | 58 | 28 | 9.1 | 6.8 | 42.5 | 7.8 | 1 | 1.15 | ||||||
SO-8 | Single | N | 100 | 20 | 0.0292 | 0.033 | 19.2 | 8.8 | 4.3 | 2.1 | 8.3 | 5 | 1 | 0.87 | ||||||
SO-8 | Single | N | 100 | 20 | 0.026 | 0.033 | 12 | 5.8 | 2.1 | 2.2 | 10.3 | 5.6 | 1.2 | 2.2 | ||||||
SO-8 | Single | N | 60 | 20 | 0.0042 | 0.0054 | 0.0069 | 40 | 18.8 | 8.9 | 3.8 | 32.1 | 7.8 | 1.4 | 2 | |||||
SO-8 | Single | N | 100 | 20 | 0.01 | 0.0106 | 0.0113 | 46.5 | 17 | 5 | 18.7 | 7.4 | 2 | 0.6 | ||||||
SO-8 | Single | N | 100 | 20 | 0.063 | 0.084 | 13.5 | 9 | 3 | 4.6 | 6.8 | 6 | 2 | 1 | ||||||
SO-8 | Single | P | -30 | 20 | 0.006 | 0.008 | 135 | 65 | 22.5 | 17.6 | 25.7 | 6 | 1 | 2 | ||||||
SO-8 | Single | P | -30 | 20 | 0.0079 | 0.0108 | 92 | 44 | 12.1 | 14.8 | -16 | 5.2 | -1 | 3.8 | ||||||
SO-8 | Single | N | 20 | 16 | 0.006 | 0.007 | 62 | 27.5 | 8 | 6 | 20 | 5.7 | 1 | 0.7 | ||||||
SO-8 | Single | N | 25 | 12 | 0.0086 | 0.0095 | 0.0115 | 37 | 17.5 | 3.7 | 3.3 | 18 | 5 | 0.6 | 1.6 | |||||
SO-8 | Single | N | 40 | 25 | 0.0045 | 0.006 | 62 | 29 | 12 | 9 | 27.2 | 6 | 1.2 | 1 | ||||||
SO-8 | Single | N | 40 | 20 | 0.0075 | 0.009 | 51 | 21 | 10.7 | 3 | 20.5 | 5.7 | 1 | 0.75 | ||||||
SO-8 | Single | N | 30 | 20 | 0.00275 | 0.0034 | 70 | 30 | 10.2 | 7.4 | 39 | 7.8 | 1 | 1.4 | ||||||
SO-8 | Single | N | 30 | 20 | 0.014 | 0.0175 | 15.4 | 7.3 | 2.3 | 2.2 | 14 | 5 | 1.2 | 0.8 | ||||||
SO-8 | Single | N | 20 | 20 | 0.002 | 0.0025 | 73 | 34 | 11 | 9 | 46 | 7.8 | 1 | 1.5 | ||||||
SO-8 | Single | P | -30 | 25 | 0.0062 | 0.0074 | 0.0092 | 111 | 54 | 19.5 | 15.5 | 25.3 | 9 | 1 | 2.3 | |||||
SO-8 | Single | P | -30 | 25 | 0.0075 | 0.013 | 58 | 28 | 10.7 | 9.9 | -20.5 | 5.6 | -1 | 2.2 | ||||||
SO-8 | Single | P | -30 | 25 | 0.0095 | 0.015 | 62 | 31 | 9.2 | 10.8 | -19.3 | 5.6 | -1 | 1.9 | ||||||
SO-8 | Single | P | -30 | 25 | 0.015 | 0.026 | 33 | 16 | 5.6 | 5.5 | -13.6 | 4.5 | -1.2 | 3.2 | ||||||
SO-8 | Single | N | 30 | 20 | 0.006 | 0.008 | 28 | 12 | 5.4 | 4.6 | 24 | 6 | 1.15 | 1.2 | ||||||
SO-8 | Single | N | 30 | 20 | 0.0049 | 0.0063 | 36 | 16.8 | 5.1 | 5.2 | 25.4 | 5.7 | 1 | 0.85 | ||||||
SO-8 | Single | N | 30 | 20 | 0.0032 | 0.0039 | 62 | 26.5 | 8.5 | 7.3 | 30 | 6 | 1.2 | 1.1 | ||||||
SO-8 | Single | N | 30 | 20 | 0.0095 | 0.013 | 18 | 8 | 2.4 | 2.3 | 17 | 5 | 1 | 1.3 | ||||||
SO-8 | Single | N | 30 | 25 | 0.021 | 0.033 | 7.5 | 3.7 | 1.6 | 1.3 | 12 | 5 | 1.4 | 2.6 | ||||||
SO-8 | Single | N | 20 | 20 | 0.0026 | 0.0032 | 60 | 28.7 | 8.9 | 7.4 | 35.8 | 6 | 1.2 | 1.2 | ||||||
SO-8 | Single | N | 100 | 20 | 0.0088 | 0.0094 | 0.012 | 44.4 | 20.7 | 6.1 | 9.1 | 18.4 | 6 | 1.5 | 1.1 | |||||
SO-8 | Single | N | 100 | 20 | 0.0093 | 0.0103 | 62 | 28 | 11 | 5.5 | 17 | 8.4 | 1 | 0.87 | ||||||
SO-8 | Dual | N | 30 | 20 | 0.014 | 0.017 | 11.2 | 1.6 | 1.6 | 3.7 | 1 | 2.5 | ||||||||
SO-8 | Dual | N | 30 | 20 | 0.0195 | 0.023 | 7.1 | 1.9 | 2.7 | 3.1 | 1.2 | 2.6 | ||||||||
SO-8 | Dual | N | 25 | 12 | 0.018 | 0.02 | 0.024 | 16.5 | 7.8 | 1.6 | 1.7 | 8 | 3.1 | 0.6 | 2.5 | |||||
SO-8 | Dual | N | 40 | 20 | 0.02 | 0.023 | 10 | 1.5 | 1.5 | 3.1 | 1.2 | 2.7 | ||||||||
SO-8 | Single | P | -40 | 20 | 0.0142 | 0.0183 | 66 | 31 | 9.8 | 10 | -14 | 5 | -1 | 1.6 | ||||||
SO-8 | Single | P | -20 | 8 | 0.014 | 0.02 | 0.03 | 39 | 3.7 | 7.9 | -15.4 | 5 | -0.4 | 3.7 | ||||||
SO-8 | Single | P | -30 | 20 | 0.0098 | 0.0165 | 53 | 27 | 8 | 13 | -19.7 | 5.7 | -1.2 | 2.1 | ||||||
SO-8 | Single | P | -30 | -20 | 0.0095 | 0.016 | 27 | 13 | 5.4 | 4.3 | -18.3 | 4.8 | -1 | 10 | ||||||
SO-8 | Single | P | -30 | 20 | 0.032 | 0.049 | 25 | 13 | 3.5 | 5.5 | -9 | 4.2 | -1 | 2 | ||||||
SO-8 | Single | N | 250 | 20 | 0.15 | 0.17 | 10.9 | 2.7 | 2.9 | 4.1 | 6 | 2 | 2.3 | |||||||
SO-8 | Single | P | -30 | 20 | 0.024 | 0.035 | 32 | 15 | 4 | 7.5 | -11.4 | 5 | -1 | 5.8 | ||||||
SO-8 | Single | P | -30 | 20 | 0.019 | 0.03 | 28 | 13.5 | 4.4 | 4.3 | -12.6 | 4.8 | -1 | 3.3 | ||||||
SO-8 | Single | P | -40 | 20 | 0.045 | 0.062 | 25 | 11.8 | 3 | 5.2 | -7.2 | 4.2 | -1.2 | 5.5 | ||||||
SO-8 | Single | P | -150 | 20 | 0.295 | 0.315 | 27.5 | 23.2 | 5.4 | 8.4 | 2.8 | 5.9 | 2 | 6.1 | ||||||
SO-8 | Single | P | -30 | 16 | 0.0049 | 0.0082 | 56 | 27 | 9.4 | 8.2 | -27.8 | -1 | 3.5 | |||||||
SO-8 | Single | P | -20 | 12 | 0.008 | 0.01 | 0.014 | 108 | 54 | 7.8 | 18.5 | -18.6 | 5 | -0.6 | 2.3 | |||||
SO-8 | Single | P | -20 | 12 | 0.0062 | 0.0105 | 125 | 59 | 10 | 19 | 26.6 | 6.6 | 0.6 | 1.3 | ||||||
SO-8 | Single | P | -30 | 25 | 0.0065 | 0.0082 | 0.0112 | 102 | 16 | 28 | -25.8 | 6.9 | -1.2 | 1.3 | ||||||
SO-8 | Single | P | -30 | 20 | 0.0033 | 0.0046 | 190 | 90 | 27.5 | 26.5 | -36 | 7.8 | -1 | 2.3 | ||||||
SO-8 | N- and p-pair | N | 30 | 20 | 0.047 | 0.065 | 6 | 2.75 | 1.3 | 0.9 | 6 | 2.78 | 1 | 3.1 | ||||||
SO-8 | N- and p-pair | P | -30 | 20 | 0.089 | 0.14 | 7.8 | 2.75 | 1.3 | 1.8 | -4.3 | 2.78 | -1 | 10 | ||||||
SO-8 | N- and p-pair | N | 60 | 20 | 0.029 | 0.038 | 7.1 | 3.3 | 1.7 | 0.9 | 8 | 3.6 | 1 | 1.6 | ||||||
SO-8 | N- and p-pair | P | -60 | 20 | 0.12 | 0.15 | 14.5 | 8 | 2.2 | 3.7 | -4.1 | 3.6 | -1 | 14 |