MOSFETs - TSSOP-8 package
Showing 1 to 8 of 8 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TSSOP-8 | Single | P | -20 | 8 | 0.0098 | 0.013 | 0.0227 | 63 | 8.7 | 25.3 | -12.5 | 2.2 | -0.4 | 3.6 | |||
TSSOP-8 | Single | P | -12 | 8 | 0.0085 | 0.0106 | 0.014 | 74 | 9 | 19 | 9.5 | 1.5 | 0.4 | ||||
TSSOP-8 | N&P PAIR | P | -20 | 12 | 0.03 | 0.045 | 34 | 17 | 3 | 5.5 | 6.1 | 1.7 | 0.6 | 6 | |||
TSSOP-8 | N&P PAIR | N | 20 | 12 | 0.022 | 0.036 | 15 | 6.7 | 1.8 | 0.9 | 6.7 | 1.6 | 0.6 | 2 | |||
TSSOP-8 | DUAL | P | -12 | 8 | 0.021 | 0.028 | 0.037 | 18.5 | 2.7 | 5 | 5.8 | 1.14 | 0.4 | 4.6 | |||
TSSOP-8 | DUAL | N | 20 | 8 | 0.03 | 0.035 | 0.043 | 7.5 | 1.2 | 1.2 | 4.5 | 1 | 0.4 | 1.9 | |||
TSSOP-8 | DUAL | N | 30 | 20 | 0.053 | 0.075 | 8 | 1.4 | 1.2 | 3.4 | 1 | 1 | |||||
TSSOP-8 | Common drain | N | 20 | 12 | 0.022 | 0.03 | 12 | 2.2 | 3.6 | 5.2 | 1 | 0.6 |