MOSFETs - Drain-to-source voltage 31 V to 80 V
Showing 1 to 50 of 263 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | CH_ID ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| D2PAK (TO-263) | Single | N | 60 | 20 | 0.1 | 25 | 5.8 | 11 | 17 | 60 | 2 | ||||||||
| SO-8 | Single | N | 60 | 20 | 0.022 | 0.031 | 18 | 9.5 | 3.4 | 5.3 | 8.5 | 3.3 | 1 | ||||||
| PowerPAK SO-8L | Single | N | 40 | 20 | 0.00235 | 0.0032 | 69 | 32 | 13.5 | 6.9 | 60 | 36.7 | 1.1 | 1.1 | |||||
| PowerPAK SO-8 | Single | N | 60 | 20 | 0.011 | 0.013 | 46 | 11.5 | 11.5 | 9.6 | 1.9 | 2 | 0.85 | ||||||
| SO-8 | Single | N | 80 | 20 | 0.0165 | 0.022 | 34 | 7.5 | 11 | 9.5 | 3.1 | 2 | |||||||
| SO-8 | Dual | N | 60 | 20 | 0.0409 | 0.0516 | 5.1 | 2.4 | 1.1 | 0.5 | 6.1 | 2.8 | 1 | 1.3 | |||||
| DPAK (TO-252) | Single | N | 80 | 20 | 0.016 | 42 | 7 | 13 | 40 | 136 | 2 | ||||||||
| PowerPAK SO-8 | Single | N | 75 | 20 | 0.011 | 0.0145 | 68 | 33 | 9.5 | 16.8 | 28 | 96 | 1.5 | 1.1 | |||||
| SO-8 | Single | N | 40 | 20 | 0.009 | 0.012 | 33 | 15 | 6.7 | 5.1 | 19 | 6 | 1 | 1.4 | |||||
| PowerPAK SO-8 | Single | N | 40 | 20 | 0.00104 | 0.0016 | 98 | 45 | 23 | 7 | 219 | 100 | 1 | 0.7 | |||||
| DPAK (TO-252) | Single | N | 40 | 20 | 0.0088 | 0.0105 | 37 | 16 | 6.5 | 4.5 | 50 | 48.1 | 1.5 | 5.5 | |||||
| SOT-23 | Single | N | 40 | 12 | 0.051 | 0.054 | 0.07 | 8.1 | 3.8 | 0.72 | 0.81 | 4.3 | 1.7 | 0.6 | 0.7 | ||||
| PowerPAK SO-8 | Single | N | 40 | 20 | 0.009 | 0.012 | 33 | 15 | 6.7 | 5.1 | 47 | 36 | 1 | 1.4 | |||||
| PowerPAK SO-8 | Single | N | 40 | 20 | 0.0105 | 0.0125 | 20.5 | 9.3 | 3.1 | 2.5 | 30 | 41.7 | 1.2 | 0.8 | |||||
| TO-247AC | Single | N | 60 | 20 | 0.018 | 110 | 29 | 38 | 70 | 190 | 2 | ||||||||
| TSOP-6 | Single | N | 80 | 20 | 0.093 | 0.108 | 0.126 | 4.9 | 2.6 | 0.8 | 1.3 | 4.6 | 3.6 | 1.2 | 4.2 | ||||
| SO-8 | Single | N | 60 | 20 | 0.0195 | 0.025 | 11.1 | 5.2 | 2.2 | 1.1 | 11.3 | 4.5 | 1 | 0.6 | |||||
| PowerPAK SC-70 | Single | N | 40 | 12 | 0.026 | 0.028 | 0.035 | 14.3 | 6.9 | 1.4 | 2 | 12 | 19 | 0.6 | 1 | ||||
| TO-220 | Single | N | 80 | 20 | 0.0034 | 0.0036 | 94 | 31 | 10 | 120 | 375 | 2 | 1.4 | ||||||
| TO-220 | Single | N | 40 | 20 | 0.0016 | 0.0021 | 150 | 32 | 11 | 120 | 375 | 1.2 | 1.6 | ||||||
| PowerPAK SO-8 | Single | N | 40 | 20 | 0.00163 | 0.0023 | 66 | 32 | 15 | 4.5 | 131 | 48 | 1.1 | 1.1 | |||||
| PowerPAK SO-8 | Single | N | 40 | 20 | 0.00235 | 0.0032 | 69 | 32 | 13.5 | 6.9 | 60 | 36.7 | 1.1 | 1.1 | |||||
| PowerPAK SO-8 | DUAL | N | 40 | 20 | 0.00325 | 0.0042 | 61.8 | 29.5 | 11.3 | 6.9 | 30 | 46.2 | 1.1 | 1.3 | |||||
| PowerPAK SC-70 | Single | N | 40 | 20 | 0.0125 | 0.016 | 16 | 7.7 | 3.2 | 1.8 | 30 | 19.2 | 1 | 1.9 | |||||
| PowerPAK ChipFET | Single | N | 40 | 20 | 0.00775 | 0.00947 | 26.2 | 12.6 | 5.1 | 2.5 | 25 | 31 | 1 | 1.5 | |||||
| PowerPAK SO-8 | Single | N | 60 | 20 | 0.0017 | 0.002 | 0.0026 | 68 | 21 | 8.2 | 100 | 104 | 2 | 0.91 | |||||
| PowerPAK SO-8 | Single | N | 60 | 20 | 0.0045 | 0.0054 | 0.0078 | 24.5 | 6.5 | 4.5 | 60 | 57 | 2 | 0.85 | |||||
| PowerPAK SO-8 | Single | N | 60 | 20 | 0.0058 | 0.007 | 21 | 5.1 | 3.5 | 73 | 62.5 | 2 | 0.75 | ||||||
| PowerPAK SO-8 | Single | N | 60 | 20 | 0.00205 | 0.0025 | 58 | 15.4 | 7.7 | 60 | 83.3 | 2 | 0.9 | ||||||
| PowerPAK 1212-8 | Single | N | 60 | 20 | 0.0058 | 0.007 | 21 | 5.1 | 3.5 | 65.3 | 52 | 2 | 0.75 | ||||||
| PowerPAK 1212-8 | Single | N | 60 | 20 | 0.0185 | 0.0225 | 8.9 | 2.5 | 1.8 | 16 | 24 | 2 | 1.3 | ||||||
| PowerPAK SC-70 | Single | N | 60 | 20 | 0.0185 | 0.0225 | 8.9 | 2.5 | 1.8 | 12 | 19 | 2 | 1.3 | ||||||
| PowerPAK 1212-8S | Single | N | 40 | 20 | 0.00198 | 0.00274 | 59 | 28.7 | 10.2 | 7.6 | 60 | 65.7 | 1.1 | 1 | |||||
| PowerPAK SO-8 | Single | N | 60 | 20 | 0.00385 | 0.0049 | 29 | 6.8 | 5 | 60 | 65.7 | 2 | 0.9 | ||||||
| PowerPAK SO-8 | Single | N | 40 | 20 | 0.00196 | 0.00265 | 59 | 28.7 | 10.2 | 7.6 | 133 | 62.5 | 1.1 | 1 | |||||
| PowerPAK SO-8 | Single | N | 40 | 20 | 0.00265 | 0.00395 | 40.5 | 18.5 | 9.3 | 2.8 | 109 | 56.8 | 1.1 | 1.4 | |||||
| PowerPAK SO-8L | Single | N | 40 | 20 | 0.00342 | 0.00478 | 33 | 14.8 | 8.2 | 2.3 | 96 | 56.8 | 1 | 1.3 | |||||
| PowerPAK ChipFET | Dual | N | 40 | 20 | 0.082 | 0.094 | 3.3 | 1.7 | 0.53 | 0.63 | 6 | 7 | 1 | 6.5 | |||||
| PowerPAK SO-8L | Single | N | 40 | 20 | 0.00163 | 0.0023 | 66 | 32 | 15 | 4.5 | 131 | 48 | 1.1 | 1.1 | |||||
| PowerPAK SO-8 | Single | N | 60 | 20 | 0.0028 | 0.0038 | 42.2 | 12.2 | 6.7 | 117 | 69.4 | 2 | 0.76 | ||||||
| PowerPAK SO-8 | Single | N | 80 | 20 | 0.0074 | 0.009 | 29 | 10 | 4.8 | 59.6 | 65.7 | 2 | 0.81 | ||||||
| PowerPAK SO-8 | Single | N | 80 | 20 | 0.0051 | 0.0062 | 46 | 13.8 | 8.3 | 80.8 | 83 | 2 | 0.75 | ||||||
| PowerPAK 1212-8S | Single | N | 80 | 20 | 0.0072 | 0.0087 | 27.6 | 9.3 | 4.3 | 63 | 65.7 | 2 | 0.83 | ||||||
| PowerPAK SO-8L | Single | N | 60 | 20 | 0.0045 | 0.0054 | 0.0078 | 24.5 | 6.5 | 4.5 | 79.4 | 57 | 2 | 0.85 | |||||
| PowerPAK SO-8L | Single | N | 60 | 20 | 0.00385 | 0.0049 | 29 | 6.8 | 5 | 92.4 | 65.7 | 2 | 0.9 | ||||||
| PowerPAK SO-8 | Single | N | 80 | 20 | 0.0084 | 0.0103 | 26 | 7.4 | 4.5 | 56.8 | 62.5 | 2 | 0.81 | ||||||
| PowerPAK SO-8L | Single | N | 40 | 20 | 0.00265 | 0.00395 | 40.5 | 18.5 | 9.3 | 2.8 | 109 | 56.8 | 1.1 | 1.4 | |||||
| TO-220 | Single | N | 60 | 20 | 0.002 | 0.0025 | 141 | 43.6 | 19.1 | 150 | 375 | 2 | 1.2 | ||||||
| PowerPAK SO-8L | Single | N | 40 | 20 | 0.00135 | 0.00175 | 108 | 49 | 25.3 | 8.3 | 169 | 69.4 | 1.1 | 1.2 | |||||
| PowerPAK 1212-8 | Single | N | 60 | 20 | 0.0072 | 0.011 | 19.8 | 9.6 | 3.8 | 2.9 | 52 | 39 | 1 | 0.85 |
