MOSFETs - Drain-to-source voltage -21 V to -30 V
Showing 1 to 50 of 85 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Package ▲▼ ![]() | Configuration ▲▼ ![]() | Channel ▲▼ ![]() | VDS (V) ▲▼ ![]() | VGS (V) ▲▼ ![]() | rDS(on) at 10 V ▲▼ ![]() | rDS(on) at 6 V ▲▼ ![]() | rDS(on) at 4.5 V ▲▼ ![]() | rDS(on) at 2.5 V ▲▼ ![]() | Qg at 10 V (nC) ▲▼ ![]() | Total gate charge @ 4.5 V (nC) ▲▼ ![]() | Gate-source charge (nC) ▲▼ ![]() | Gate-drain charge (nC) ▲▼ ![]() | Drain current (max.) (A) ▲▼ ![]() | Power dissipation (max.) (W) ▲▼ ![]() | Vth V (V) ▲▼ ![]() | RgTyp. ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SC89-6 | Single | P | -30 | 12 | 0.1 | 0.14 | 17 | 8.1 | 1.2 | 2.2 | 1.44 | 0.33 | 0.6 | 18 | |||
SC-70 | Single | P | -30 | 12 | 0.054 | 0.062 | 0.085 | 18.5 | 8.6 | 1.7 | 2.5 | -4 | 2.8 | -0.6 | 450 | ||
SOT-363 | N- and p-pair | P | -30 | 20 | 0.89 | 1.7 | 1.5 | 0.55 | 0.4 | 0.35 | -0.5 | 0.34 | -1.2 | 8.3 | |||
SOT-23 (TO-236) | Single | P | -30 | 20 | 0.19 | 0.33 | 4 | 0.6 | 1 | 2.3 | -1 | 8.5 | |||||
SOT-23 | Single | P | -30 | 20 | 0.088 | 0.138 | 4.1 | 1.3 | 1.8 | -3.5 | 1.8 | -1 | 10 | ||||
SOT-23 | Single | P | -30 | 20 | 0.042 | 0.054 | 0.068 | 14.5 | 6.9 | 2.3 | 2.1 | -5 | 1.7 | -1 | 8.3 | ||
SOT-23 | Single | P | -30 | -20 | 0.027 | 0.039 | 12.9 | 6.2 | 2.7 | 2 | -7.5 | 2.5 | -1 | 18.3 | |||
SOT-23 | Single | P | -30 | 20 | 0.029 | 0.034 | 0.04 | 24 | 11.4 | 3.4 | 3.8 | -7.6 | 2.5 | -1.2 | 7.7 | ||
SOT-23 | Single | P | -30 | 12 | 0.045 | 0.053 | 0.08 | 22.8 | 10.6 | 1.7 | 2.6 | 4.8 | 1.7 | 0.6 | 11 | ||
SOT-23 | Single | P | -30 | -20 | 0.0227 | 0.033 | 16.8 | 8.2 | 3.6 | 2.8 | -7.5 | 2.5 | -1 | 18.3 | |||
TSOP-6 | Single | P | -30 | 20 | 0.0252 | 0.036 | 32 | 51 | 4 | 7.5 | 8 | 4.2 | 1 | 5.8 | |||
TSOP-6 | Single | P | -30 | 20 | 0.0192 | 0.0232 | 0.027 | 46 | 21 | 7 | 6.1 | 8 | 4.2 | 1 | 8 | ||
TSOP-6 | Single | P | -30 | 20 | 0.165 | 0.276 | 4.5 | 2.4 | 1.2 | 0.8 | -3.4 | 3 | -1.2 | 7.3 | |||
TSOP-6 | Single | P | -30 | 20 | 0.074 | 0.113 | 10 | 5.1 | 1.8 | 2.5 | -5.1 | 3 | -1 | 7 | |||
TSOP-6 | Single | P | -30 | 20 | 0.034 | 0.053 | 22 | 11.5 | 3.4 | 5.7 | -8 | 4.2 | -1 | 5.6 | |||
TSOP-6 | Single | P | -30 | -20 | 0.0312 | 0.0513 | 9.5 | 4.5 | 2.6 | 1.3 | -8 | 3 | -1 | 20 | |||
TSOP-6 | Dual | P | -30 | 20 | 0.111 | 0.188 | 5.2 | 2.7 | 0.94 | 1.3 | -2.9 | 1.4 | -1.2 | 7 | |||
SO-8 | Single | P | -30 | 20 | 0.006 | 0.008 | 135 | 65 | 22.5 | 17.6 | 25.7 | 6 | 1 | 2 | |||
SO-8 | Single | P | -30 | 20 | 0.0079 | 0.0108 | 92 | 44 | 12.1 | 14.8 | -16 | 5.2 | -1 | 3.8 | |||
SO-8 | Single | P | -30 | 25 | 0.0062 | 0.0074 | 0.0092 | 111 | 54 | 19.5 | 15.5 | 25.3 | 9 | 1 | 2.3 | ||
SO-8 | Single | P | -30 | 25 | 0.0075 | 0.013 | 58 | 28 | 10.7 | 9.9 | -20.5 | 5.6 | -1 | 2.2 | |||
SO-8 | Single | P | -30 | 25 | 0.0095 | 0.015 | 62 | 31 | 9.2 | 10.8 | -19.3 | 5.6 | -1 | 1.9 | |||
SO-8 | Single | P | -30 | 25 | 0.015 | 0.026 | 33 | 16 | 5.6 | 5.5 | -13.6 | 4.5 | -1.2 | 3.2 | |||
SO-8 | Single | P | -30 | 20 | 0.0098 | 0.0165 | 53 | 27 | 8 | 13 | -19.7 | 5.7 | -1.2 | 2.1 | |||
SO-8 | Single | P | -30 | -20 | 0.0095 | 0.016 | 27 | 13 | 5.4 | 4.3 | -18.3 | 4.8 | -1 | 10 | |||
SO-8 | Single | P | -30 | 20 | 0.032 | 0.049 | 25 | 13 | 3.5 | 5.5 | -9 | 4.2 | -1 | 2 | |||
SO-8 | Single | P | -30 | 20 | 0.024 | 0.035 | 32 | 15 | 4 | 7.5 | -11.4 | 5 | -1 | 5.8 | |||
SO-8 | Single | P | -30 | 20 | 0.019 | 0.03 | 28 | 13.5 | 4.4 | 4.3 | -12.6 | 4.8 | -1 | 3.3 | |||
SO-8 | Single | P | -30 | 16 | 0.0049 | 0.0082 | 56 | 27 | 9.4 | 8.2 | -27.8 | -1 | 3.5 | ||||
SO-8 | Single | P | -30 | 25 | 0.0065 | 0.0082 | 0.0112 | 102 | 16 | 28 | -25.8 | 6.9 | -1.2 | 1.3 | |||
SO-8 | Single | P | -30 | 20 | 0.0033 | 0.0046 | 190 | 90 | 27.5 | 26.5 | -36 | 7.8 | -1 | 2.3 | |||
SO-8 | N- and p-pair | P | -30 | 20 | 0.089 | 0.14 | 7.8 | 2.75 | 1.3 | 1.8 | -4.3 | 2.78 | -1 | 10 | |||
SO-8 | Single | P | -30 | 25 | 0.018 | 0.03 | 43 | 22 | 6 | 11 | -13 | 5.6 | -1 | 1.3 | |||
SO-8 | DUAL | P | -30 | 20 | 0.029 | 0.041 | 32 | 15 | 4 | 7.5 | 8 | 5 | 1 | 5.8 | |||
1206-8 ChipFET | Single | P | -30 | 20 | 0.03 | 0.044 | 28 | 15 | 4.5 | 7.2 | -6 | 6.3 | -1 | 6 | |||
PowerPAK ChipFET | Single | P | -30 | 20 | 0.015 | 0.022 | 42 | 20 | 6.3 | 6.3 | -12 | 31 | -1 | 4.2 | |||
PowerPAK 1212-8 | Single | P | -30 | 25 | 0.0072 | 0.013 | 68 | 32 | 9 | 12.2 | -35 | 52 | -1.2 | 1.8 | |||
PowerPAK 1212-8 | Single | P | -30 | 12 | 0.00855 | 0.016 | 56.5 | 9.6 | 13.6 | 60 | 52 | -0.6 | 3 | ||||
PowerPAK 1212-8 | Single | P | -30 | 25 | 0.015 | 0.02 | 0.026 | 33 | 16 | 5.6 | 5.5 | 18 | 27.8 | 1.2 | 3.2 | ||
PowerPAK 1212-8 | Single | P | -30 | 20 | 0.0114 | 0.02 | 47.5 | 24.6 | 7.7 | 12 | -35 | 52.1 | -1.5 | 1.8 | |||
PowerPAK SO-8 | Single | P | -30 | 20 | 0.0039 | 0.0062 | 167 | 78 | 27 | 35 | -60 | 104 | -1 | 1.7 | |||
PowerPAK SO-8 | Single | P | -30 | 20 | 0.0055 | 0.009 | 97 | 49.5 | 11.7 | 22.6 | 40 | 48 | 1.2 | 1.6 | |||
PowerPAK SO-8 | Single | P | -30 | 20 | 0.0026 | 0.00375 | 275 | 129 | 37 | 40 | -60 | 104 | -1 | 1.6 | |||
PowerPAK SO-8 | Single | P | -30 | 25 | 0.0052 | 0.0095 | 90 | 43.1 | 13.6 | 28.8 | 50 | 48 | 1.2 | 2.4 | |||
PowerPAK 1212-8 | Single | P | -30 | 25 | 0.0095 | 0.012 | 0.015 | 62 | 31 | 9.2 | 10.8 | 18 | 52 | 1 | 1.9 | ||
PowerPAK 1212-8 | Dual | P | -30 | 20 | 0.0264 | 0.0312 | 0.0372 | 26.3 | 4.3 | 4.7 | -6 | 23 | -1 | 8.6 | |||
PowerPAK 1212-8 | Single | P | -30 | 20 | 0.021 | 0.034 | 32 | 15 | 4 | 7.5 | -24 | 27.8 | -1 | 5.8 | |||
PowerPAK 1212-8 | Single | P | -30 | 20 | 0.007 | 0.011 | 84.5 | 39.5 | 11 | 13.5 | -35 | 52 | -1 | 1.8 | |||
PowerPAK SO-8 | Dual | P | -30 | 20 | 0.0055 | 0.0078 | 106 | 51 | 17 | 16.5 | -60 | 46 | -1 | 4.6 | |||
MICRO FOOT 1.6 x 1.6 | Single | P | -30 | 12 | 0.046 | 0.065 | 17 | 2.2 | 5.7 | 6.3 | 2.77 | 0.6 | 22 |