MOSFETs - Drain-to-source voltage -31 V to -80 V
Showing 1 to 50 of 63 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Package ▲▼ ![]() | Configuration ▲▼ ![]() | Channel ▲▼ ![]() | VDS (V) ▲▼ ![]() | VGS (V) ▲▼ ![]() | rDS(on) at 10 V ▲▼ ![]() | rDS(on) at 4.5 V ▲▼ ![]() | Qg at 10 V (nC) ▲▼ ![]() | Total gate charge @ 4.5 V (nC) ▲▼ ![]() | Gate-source charge (nC) ▲▼ ![]() | Gate-drain charge (nC) ▲▼ ![]() | Drain current (max.) (A) ▲▼ ![]() | Power dissipation (max.) (W) ▲▼ ![]() | Vth V (V) ▲▼ ![]() | RgTyp. ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TO-220AB | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -6.7 | 43 | -2 | ||||
TO-220AB | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -6.7 | 43 | -2 | ||||
D2PAK (TO-263) | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -6.7 | 43 | -2 | ||||
I2PAK (TO-262) | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -6.7 | 43 | -2 | ||||
TO-220AB | Single | P | -50 | 20 | 0.28 | 26 | 6.2 | 8.6 | -9.7 | 40 | 2 | ||||
TO-220AB | Single | P | -60 | 20 | 0.28 | 19 | 5.4 | 11 | -11 | 60 | -2 | ||||
D2PAK (TO-263) | Single | P | -60 | 20 | 0.28 | 19 | 5.4 | 11 | -11 | 60 | 2 | ||||
TO-220AB | Single | P | -50 | 20 | 0.14 | 26 | 6.9 | 9.7 | -18 | 74 | -2 | ||||
TO-220AB | Single | P | -60 | 20 | 0.14 | 34 | 9.9 | 16 | -18 | 88 | -2 | ||||
D2PAK (TO-263) | Single | P | -60 | 20 | 0.14 | 34 | 9.9 | 16 | -18 | 88 | -2 | ||||
TO-220 FULLPAK | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -5.3 | 27 | -2 | ||||
TO-220 FULLPAK | Single | P | -60 | 20 | 0.28 | 19 | 5.4 | 11 | -8.5 | 37 | -2 | ||||
TO-220 FULLPAK | Single | P | -60 | 20 | 0.14 | 34 | 9.9 | 16 | -12 | 42 | -2 | ||||
SOT-223 | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -1.8 | 3.1 | -2 | ||||
DPAK (TO-252) | Single | P | -50 | 20 | 0.5 | 6.1 | 2 | 3.9 | -5.3 | 25 | -2 | ||||
IPAK (TO-251) | Single | P | -50 | 20 | 0.5 | 6.1 | 2 | 3.9 | -5.3 | 25 | -2 | ||||
DPAK (TO-252) | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -5.1 | 25 | -2 | ||||
IPAK (TO-251) | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -5.1 | 25 | -2 | ||||
DPAK (TO-252) | Single | P | -50 | 20 | 0.28 | 9.4 | 4.3 | 4.3 | -9.9 | 42 | -2 | ||||
IPAK (TO-251) | Single | P | -50 | 20 | 0.28 | 9.4 | 4.3 | 4.3 | -9.9 | 42 | -2 | ||||
DPAK (TO-252) | Single | P | -60 | 20 | 0.28 | 19 | 5.4 | 11 | -8.8 | 42 | -2 | ||||
IPAK (TO-251) | Single | P | -60 | 20 | 0.28 | 19 | 5.4 | 11 | -8.8 | 42 | -2 | ||||
SOT-23 | Single | P | -60 | 20 | 0.345 | 0.45 | 2.7 | 0.8 | 1.2 | 1.6 | 1.7 | 1 | 7 | ||
SOT-23 | Single | P | -40 | 20 | 0.075 | 0.1 | 12.5 | 6 | 1.8 | 2 | -3.6 | 1.7 | -1 | 10 | |
SOT-23 | Single | P | -80 | 20 | 0.164 | 0.242 | 6.8 | 3.2 | 1.8 | 0.85 | -3 | 2.5 | -1.5 | 5.5 | |
TSOP-6 | Single | P | -80 | 20 | 0.0827 | 0.1242 | 12 | 5.6 | 3.1 | 1.4 | -5.4 | 4.2 | -1.5 | 4.4 | |
TSOP-6 | Single | P | -60 | 20 | 0.216 | 0.288 | 7.7 | 4.4 | 1.3 | 2.5 | -2.9 | 3.3 | -1 | 10 | |
SO-8 | Single | P | -40 | 20 | 0.0142 | 0.0183 | 66 | 31 | 9.8 | 10 | -14 | 5 | -1 | 1.6 | |
SO-8 | Single | P | -40 | 20 | 0.045 | 0.062 | 25 | 11.8 | 3 | 5.2 | -7.2 | 4.2 | -1.2 | 5.5 | |
SO-8 | Dual | P | -40 | 20 | 0.027 | 0.034 | 41.5 | 21.7 | 5.6 | 9.8 | -8 | 3.2 | -1.2 | 6 | |
SO-8 | DUAL | P | -60 | 20 | 0.12 | 0.15 | 14.5 | 2.2 | 3.7 | 3.1 | 2.4 | 1 | 14 | ||
PowerPAK SO-8 | Single | P | -40 | 20 | 0.0036 | 0.0046 | 220 | 107 | 23.7 | 37.2 | -100 | 104 | -1 | 2 | |
PowerPAK 1212-8 | Single | P | -60 | 20 | 0.065 | 0.11 | 15 | 4 | 3.2 | -5.7 | 3.8 | -1 | |||
PowerPAK SO-8 | Single | P | -60 | 20 | 0.0145 | 0.019 | 121 | 20 | 32 | 14.4 | 5.4 | 1 | 3 | ||
PowerPAK SO-8 | Single | P | -60 | 20 | 0.064 | 0.08 | 26 | 4.5 | 7 | 5 | 3.5 | 1 | 7 | ||
PowerPAK SO-8 | Single | P | -80 | 20 | 0.0193 | 0.027 | 42.7 | 19.3 | 10.9 | 4.7 | -46 | 73.5 | -1.4 | 1.6 | |
PowerPAK SO-8 | Single | P | -80 | 20 | 0.025 | 0.029 | 105 | 55 | 16 | 26 | -28 | 83 | -1 | 4 | |
PowerPAK 1212-8 | Single | P | -40 | 20 | 0.025 | 0.033 | 41 | 21 | 7 | 10 | -18 | 39 | -1 | 1.9 | |
PowerPAK SO-8 | DUAL | P | -60 | 20 | 0.064 | 0.08 | 26 | 4.5 | 7 | 5 | 3.5 | 1 | 7 | ||
PowerPAK® SO-8L | Single | P | -40 | 20 | 0.0096 | 0.0122 | 84 | 38.1 | 14 | 12.2 | -43.6 | 32.8 | -1 | 2.2 | |
PowerPAK SO-8L | Single | P | -80 | 20 | 0.0207 | 0.0296 | 42.7 | 19.3 | 10.9 | 4.7 | -44.4 | 73.5 | -1.4 | 1.6 | |
PowerPAK® SO-8L | Single | P | -60 | 20 | 0.024 | 0.046 | 21.8 | 10.1 | 6.4 | 2.7 | -26.1 | 32.9 | -1.4 | 1 | |
PowerPAK SO-8 | Single | P | -40 | 20 | 0.009 | 0.012 | 84 | 38.1 | 14 | 12.2 | -60.6 | 59.5 | -1 | 2.2 | |
PowerPAK SO-8 | Single | P | -40 | 20 | 0.011 | 0.015 | 79 | 36.5 | 11.5 | 12.3 | -48.3 | 56.8 | -1 | 1.9 | |
PowerPAK SO-8 | Single | P | -60 | 20 | 0.007 | 0.012 | 74 | 34.8 | 18 | 10.1 | -90.9 | 104 | -1.4 | 1.4 | |
PowerPAK SO-8 | Single | P | -60 | 20 | 0.024 | 0.046 | 21.8 | 10.1 | 6.4 | 2.7 | -37.1 | 59.5 | -1.4 | 1 | |
PowerPAK SO-8 | Single | P | -80 | 20 | 0.0112 | 0.0167 | 69.4 | 31.7 | 16.6 | 6.9 | -71.9 | 104 | -1.4 | 1.3 | |
PowerPAK SO-8S | Single | P | -40 | 20 | 0.0022 | 0.0029 | 392 | 180 | 65 | 59 | -198 | 132 | -1 | 2.5 | |
PowerPAK 1212-8 | Single | P | -40 | 20 | 0.0117 | 0.016 | 90 | 41.5 | 10.6 | 15.1 | -35 | 52 | -1 | 1.7 | |
PowerPAK 1212-8S | Single | P | -40 | 20 | 0.009 | 0.012 | 84 | 38.1 | 14 | 12.2 | -59.2 | 56.8 | -1 | 2.2 |