Networks and Arrays
Vishay's resistor networks, resistor arrays, capacitor networks, and resistor/capacitor networks and arrays are based on thick film and thin film technologies. Mounting and configuration options include through-hole, surface-mount, and wire-bondable.
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 106 entries
Click the arrows to sort the columns in ascending or descending order
| Series ▲▼ | Product Image | Type ▲▼ | Description ▲▼ | Technology ▲▼ | Resistance (min) (Ω) ▲▼ | Resistance (max) (Ω) ▲▼ | TCR Absolute (ppm/°C) ▲▼ | TCR Tracking (ppm/°C) ▲▼ | Absolute Tolerance (%) ▲▼ | Ratio Tolerance (%) ▲▼ | Power (W) ▲▼ | Package Type ▲▼ | Case (EIA & Mil) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Resistor Networks | Decade Divider, Single In-Line, Thin Film Divider, Through Hole Resistor Network | Thin Film | 100 | 1 M | 25 | 5 | 0.1 | 0.01 | 0.100 | SIP | n/a | |
![]() Enlarge | Resistor Arrays | Precision Thin Film Chip Resistor Array Superior Moisture Resistivity | Thin Film | 47 | 150 K | 10 | 5 | 0.1 | 0.05 | 0.125 | Arrays / leadless | 0606 | |
![]() Enlarge | Resistor Arrays | Thin Film Chip Resistor Array | Thin Film | 47 | 221 K | 10 | 5 | 0.1 | 0.05 | 0.1 | Arrays / leadless | 0612 | |
![]() Enlarge | Resistor Networks | Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Precision Automotive, AEC-Q200 Qualified, Surface Mount Network | Thin Film | 1 K | 100 K | 25 | 5 | 0.1 | 0.05 | 0.1 | SOIC (molded) | n/a | |
![]() Enlarge | Resistor Networks | Thin Film Resistor Divider Network on Alumina, User Trimmable | Thin Film | 100 | 50 K | 10 | n/a | 0.1 | n/a | 0.1 | n/a | 0505 | |
![]() Enlarge | Resistor Networks | Thin Film, 1010 Center-Tapped Resistor Divider Network on Alumina | Thin Film | 100 | 1 M | 10 | n/a | 0.1 | n/a | 0.4 | n/a | 1010 | |
![]() Enlarge | Resistor Arrays | Wire Bondable Thin Film Resistor Arrays | Thin Film | 20 | 1 M | 25 | n/a | 0.1 | n/a | 0.050 | Arrays / leadless | n/a | |
![]() Enlarge | Resistor Networks | Decade Divider, Single-In-Line Through Hole Thin Film Resistor Networks (Standard) | Thin Film | 100 | 10 M | 25 | 2.5 | 0.03 | 0.1 | 0.1 | SIP | n/a | |
![]() Enlarge | Resistor Networks | Ceramic Sandwich, Single-In-Line Thin Film Resistor, Through Hole Network (Low Profile 0.20 Custom) | Thin Film | 20 | 500 K | 50 | 5 | 0.05 | 0.02 | 0.1 | Ceramic sandwich | n/a | |
![]() Enlarge | Resistor Networks | Wirebondable Dual Value Thin Film Chip Resistor Networks, Center Tap (High Ohmic Value) | Thin Film | 10 K | 10 M | 50 | 5 | 0.5 | 0.5 | 0.125 | Wirebondable | 0303 | |
![]() Enlarge | Resistor Networks | Thick Film Resistor Networks, Single-In-Line, Conformal Coated SIP | Thick Film | 1 | 2.2 M | 250 | 50 | 1 | n/a | 0.20 | SIP | n/a | |
![]() Enlarge | Resistor Networks | Thick Film Resistor Networks, Single-In-Line, Conformal Coated SIP | Thick Film | 10 | 50 | 250 | n/a | n/a | 0.25 | SIP | n/a | ||
![]() Enlarge | Resistor Networks | Thick Film Resistor Networks, Single-In-Line, Conformal Coated SIP | Thick Film | 10 | 50 | 250 | 50 | 1 | n/a | 0.30 | SIP | n/a | |
![]() Enlarge | Resistor Networks | Thick Film Resistor Networks, Single-In-Line, Conformal Coated SIP | Thick Film | 10 | 50 | 250 | n/a | n/a | 0.40 | SIP | n/a | ||
![]() Enlarge | Resistor Networks | Ceramic Sandwich, Dual-In-Line Thin Film Resistor, Through Hole Network (Custom) | Thin Film | 100 | 5 M | 10 | 2 | 0.1 | 0.01 | 0.1 | Ceramic sandwich | n/a | |
![]() Enlarge | Resistor Networks | Sandwich, 50 mil Pitch, Dual In-Line Thin Film Resistor, Surface Mount Network | Thin Film | 100 | 1.5 M | 25 | 5 | 0.05 | 0.02 | 0.1 | Ceramic sandwich | n/a | |
![]() Enlarge | Resistor Networks | Sandwich, 25 mil Pitch, Dual In-Line Thin Film Resistor, Surface Mount Network | Thin Film | 100 | 500 K | 25 | 5 | 0.05 | 0.02 | 0.1 | Ceramic sandwich | n/a | |
![]() Enlarge | Resistor Networks | Thin Film, Center-Tapped Resistor Divider Network | Thin Film | 25 | 35 K | 10 | 2 | 0.1 | n/a | 0.125 | n/a | 0303 | |
![]() Enlarge | Resistor Networks | Thin Film Megohm Center-Tap Chip Resistor Divider Network | Thin Film | 200 K | 10 M | 50 | 5 | 0.1 | n/a | 0.02 | n/a | 0404 | |
![]() Enlarge | Resistor Networks | Nichrome Thin Film, Center Tapped Resistor Divider Network | Thin Film | 10 | 1 M | 10 | 2 | 0.1 | n/a | 0.25 | n/a | 0303 | |
![]() Enlarge | Resistor Networks | Thin Film, Center-Tapped Resistor Divider Network | Thin Film | 10 | 1 M | 25 | 2 | 0.1 | n/a | 0.06 | n/a | 0303 | |
![]() Enlarge | Resistor Networks | Thin Film, Center-Tapped Resistor Divider Network | Thin Film | 10 | 1 M | 25 | 2 | 0.1 | n/a | 0.25 | n/a | 0303 | |
![]() Enlarge | Resistor Networks | Thin Film Low Ohmic Value Resistor Divider Network | Thin Film | 1 | 9.9 | 100 | 200 | 1 | n/a | 0.25 | n/a | 0303 | |
![]() Enlarge | Resistor Networks | Molded, Commercial, Single In-Line Thin Film Resistor, Through Hole Network (Custom) | Thin Film | 20 | 500 K | 10 | 1 | 0.05 | 0.025 | 0.1 | SIP | n/a | |
![]() Enlarge | Resistor Networks | Thin Film Center-Tapped Resistor Divider Network | Thin Film | 10 | 35 K | 25 | 2 | 0.5 | n/a | 0.125 | n/a | 0303 |