Optical Sensors - Proximity
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 10 of 10 entries
Click the arrows to sort the columns in ascending or descending order
Part Number ▲▼ | Product Image | Device Type ▲▼ | Dimensions L x W x H (mm) ▲▼ | Operating Temperature Range (°C) ▲▼ | Integrated Modules ▲▼ | Max. Detection Distance (mm) ▲▼ | ADC Resolution Proximity ▲▼ | Ambient Light Resolution (lx) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Proximity sensor | 2.0 x 1.25 x 0.5 | -40 to +85 | VCSEL, PS | 200 | 12 bit | No | ||
![]() Enlarge | Proximity sensor | 2.0 x 1.0 x 0.5 | -40 to +85 | VCSEL, PS | 200 | 16 bit | No | ||
![]() Enlarge | Proximity sensor | 2.55 x 2.05 x 1.0 | -40 to +85 | VCSEL, PS | 200 | 12 bit | No | ||
![]() Enlarge | Proximity sensor | 3.05 x 2 x 1.0 | -40 to +85 | VCSEL, PS | 200 | 12 bit | No | ||
![]() Enlarge | Proximity sensor | 4.0 x 2.0 x 1.1 | -40 to +85 | IRED, PS | 300 | 16 bit | No | ||
![]() Enlarge | Proximity sensor | 4.0 x 2.36 x 0.75 | -40 to +105 | PS | 500 | 16 bit | Yes | ||
![]() Enlarge | Proximity sensor | 4.0 x 2.36 x 0.75 | -40 to +105 | IRED, PS | 300 | 16 bit | Yes | ||
![]() Enlarge | Proximity sensor | 2.55 x 2.05 x 1.0 | -40 to +85 | VCSEL, PS | 200 | 12 bit | No | ||
![]() Enlarge | Proximity sensor | 5.0 x 2.0 x 1.5 | -40 to +85 | IRLED, PS | 600 | 12 bit | No | ||
![]() Enlarge | Proximity sensor | 1.6 x 1.0 x 0.35 | -40 to +85 | VCSEL, PS | 50 | 16 bit | No |