Optical Sensors - Proximity
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Integrated Modules ▲▼ | Dimensions (L x W x H) (mm) ▲▼ | Max. Detection Distance (mm) ▲▼ | ADC Resolution Proximity / Ambient Light Sensor ▲▼ | Operating Temperature Range (°C) ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|
![]() Enlarge | VCSEL, PS | 2.0 x 1.25 x 0.5 | 200 | 12 bit / - | -40 to +85 | No | |
![]() Enlarge | VCSEL, PS | 2.0 x 1.0 x 0.5 | 200 | 16 bit / - | -40 to +85 | No | |
![]() Enlarge | VCSEL, PS | 2.55 x 2.05 x 1.0 | 200 | 12 bit / - | -40 to +85 | No | |
![]() Enlarge | PS | 4.0 x 2.36 x 0.75 | 500 | 16 bit / - | -40 to +105 | Yes | |
![]() Enlarge | IRED, PS | 4.0 x 2.36 x 0.75 | 300 | 16 bit / - | -40 to +105 | Yes | |
![]() Enlarge | VCSEL, PS | 1.6 x 1.0 x 0.35 | 50 | 16 bit / - | -40 to +85 | No | |
![]() Enlarge | IRLED, PS | 5.0 x 2.0 x 1.5 | 600 | 12 bit / - | -40 to +85 | No |