Photo Detectors - AEC-Q101 Qualified
Showing 1 to 50 of 57 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Device Type ▲▼ ![]() | Package Type ▲▼ ![]() | Package Form ▲▼ ![]() | Package Dimensions L x W x H (mm) ▲▼ ![]() | Peak Wavelength λp (nm) ▲▼ ![]() | Spectral Bandwidth (1) (nm) ▲▼ ![]() | Output Current (2) (µA) ▲▼ ![]() | Angle of Half Sensitivity φ ▲▼ ![]() | Photo Sensitive Area (mm 2) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | 4-Quadrant Silicon PIN Photodiode | surface-mount | Top view | 4.72 x 4.72 x 0.75 | 840 | 690 to 1050 | 8.5 | 85 | ||
![]() Enlarge | Silicon PIN Photodiode | surface-mount | Top view | 4.72 x 4.72 x 0.75 | 950 | 710 to 1100 | 10 | 10 | ||
![]() Enlarge | Silicon PIN Photodiode | surface-mount | Top view | 5 x 4.24 x 1.12 | 940 | 430 to 1100 | 55 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode, RoHS Compliant, Released for Lead (Pb)-free Reflow Soldering, AEC-Q101 Released | surface mount | Top view | 5 x 4.24 x 1.12 | 900 | 430 to 1100 | 35 | 65 | 4.4 | |
![]() Enlarge | Silicon PIN Photodiode | surface mount | Top view | 5 x 4.24 x 1.12 | 940 | 350 to 1100 | 60 | 65 | 7.7 | |
![]() Enlarge | Silicon PIN Photodiode | surface mount | Top view | 5 x 4.24 x 1.12 | 940 | 790 to 1050 | 55 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode, RoHS Compliant, Released for Lead (Pb)-free Reflow Soldering, AEC-Q101 Released | surface mount | Top view | 5 x 4.24 x 1.12 | 940 | 790 to 1050 | 35 | 65 | 4.4 | |
![]() Enlarge | Ambient Light Sensor | surface-mount | Top view | 5 x 4.24 x 1.12 | 540 | 430 to 610 | 1 | 65 | 7.5 | |
![]() Enlarge | Ambient Light Sensor | surface mount | 1206 | 4 x 2 x 1.05 | 540 | 430 to 610 | 1 | 60 | 0.27 | |
![]() Enlarge | Ambient Light Sensor | surface-mount | 0805 | 2 x 1.25 x 0.85 | 540 | 430 to 610 | 0.04 | 60 | 0.27 | |
![]() Enlarge | Ambient Light Sensor | surface mount | 0805 | 2 x 1.25 x 0.85 | 540 | 430 to 610 | 0.04 | 60 | 0.27 | |
![]() Enlarge | Silicon PIN Photodiode | surface mount | 0805 | 2 x 1.25 x 0.85 | 900 | 350 to 1120 | 3 | 60 | 0.23 | |
![]() Enlarge | Silicon PIN Photodiode | surface mount | 0805 | 2 x 1.25 x 0.85 | 900 | 350 to 1120 | 3 | 60 | 0.23 | |
![]() Enlarge | Silicon PIN Photodiode | surface mount | 0805 | 2 x 1.25 x 0.85 | 950 | 750 to 1050 | 3 | 60 | 0.23 | |
![]() Enlarge | Silicon PIN Photodiode | surface mount | 0805 | 2 x 1.25 x 0.85 | 950 | 750 to 1050 | 3 | 60 | 0.23 | |
![]() Enlarge | Ambient Light Sensor | surface mount | 1206 | 4 x 2 x 1.05 | 570 | 440 to 800 | 50 | 60 | ||
![]() Enlarge | Ambient Light Sensor in 0805 Package | surface-mount | 0805 | 2 x 1.25 x 0.85 | 550 | 450 to 610 | 23 | 60 | ||
![]() Enlarge | Silicon Phototransistor in 0805 Package | surface-mount | 0805 | 2 x 1.25 x 0.85 | 850 | 470 to 1090 | 225 to 675 | 60 | ||
![]() Enlarge | Silicon Phototransistor in 0805 Package | surface mount | 0805 | 2 x 1.25 x 0.85 | 870 | 750 to 1010 | 225 to 675 | 60 | ||
![]() Enlarge | Silicon Phototransistor in 0805 Package | surface-mount | 0805 | 2 x 1.25 x 0.85 | 870 | 750 to 1010 | 225 to 675 | 60 | ||
![]() Enlarge | Silicon PIN Photodiode | surface mount | 0805 top view | 2 x 1.25 x 0.85 | 820 | 350 to 1070 | 1.8 | 70 | 0.23 | |
![]() Enlarge | Silicon PIN Photodiode | surface mount | Side view | 3 x 2 x 1 | 950 | 780 to 1050 | 3 | 75 | ||
![]() Enlarge | Silicon PIN Photodiode | surface mount | 0805 top view | 2 x 1.25 x 0.85 | 840 | 700 to 1070 | 1.8 | 70 | 0.23 | |
![]() Enlarge | Silicon PIN Photodiode | surface mount | Reverse gullwing | 2.3 x 2.3 x 2.8 | 940 | 750 to 1050 | 12 | 15 | ||
![]() Enlarge | Silicon PIN Photodiode | surface mount | Reverse gullwing | 2.3 x 2.3 x 2.55 | 940 | 750 to 1050 | 10 | 35 | ||
![]() Enlarge | Silicon PIN Photodiode | surface mount | Gullwing | 2.3 x 2.3 x 2.8 | 940 | 750 to 1050 | 12 | 15 | ||
![]() Enlarge | Silicon PIN Photodiode | surface mount | Side view | 2.3 x 2.55 x 2.3 | 940 | 750 to 1050 | 10 | 35 | ||
![]() Enlarge | Silicon PIN Photodiode | surface mount | Gullwing | 2.3 x 2.3 x 2.55 | 940 | 750 to 1050 | 10 | 35 | ||
![]() Enlarge | Silicon PIN Photodiode | surface mount | Reverse gullwing | 2.3 x 2.3 x 2.8 | 900 | 350 to 1120 | 12 | 15 | ||
![]() Enlarge | Silicon PIN Photodiode | surface mount | Reverse gullwing | 2.3 x 2.3 x 2.55 | 900 | 350 to 1120 | 10 | 35 | ||
![]() Enlarge | Silicon PIN Photodiode | surface mount | Gullwing | 2.3 x 2.3 x 2.8 | 900 | 350 to 1120 | 12 | 15 | ||
![]() Enlarge | Silicon PIN Photodiode | surface mount | Side view | 2.3 x 2.55 x 2.3 | 900 | 350 to 1120 | 10 | 35 | ||
![]() Enlarge | Silicon PIN Photodiode | surface mount | Gullwing | 2.3 x 2.3 x 2.55 | 900 | 350 to 1120 | 10 | 35 | ||
![]() Enlarge | Silicon PIN Photodiode | surface-mount | PLCC-2 | 3.5 x 2.8 x 1.75 | 920 | 860 to 1030 | 1.6 | 60 | ||
![]() Enlarge | Silicon PIN Photodiode | surface-mount | 0805 | 2 x 1.25 x 0.7 | 910 | 550 to 1040 | 2.4 | 24 | 0.42 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | 0805 | 2 x 1.25 x 0.7 | 910 | 740 to 1040 | 2.4 | 24 | 0.42 | |
![]() Enlarge | Ambient Light Sensor | surface-mount | 0805 | 2 x 1.25 x 0.7 | 540 | 400 to 660 | 0.07 | 55 | 0.42 | |
![]() Enlarge | Silicon PIN Photodiode | surface mount | Top view | 5 x 4 x 0.9 | 940 | 430 to 1100 | 48 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | surface mount | Top view | 5 x 4 x 0.9 | 820 | 350 to 1070 | 26 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | Top view | 5 x 4 x 0.9 | 950 | 350 to 1100 | 45 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | Top view | 5 x 4 x 0.9 | 940 | 790 to 1050 | 48 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | surface mount | Top view | 5 x 4 x 0.9 | 840 | 700 to 1070 | 26 | 65 | 7.5 | |
![]() Enlarge | Ambient Light Sensor | surface-mount | Top view | 5 x 4 x 0.9 | 540 | 420 to 620 | 0.7 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | 1206 | 4 x 2 x 1.05 | 900 | 430 to 1100 | 9.5 | 60 | 0.85 | |
![]() Enlarge | Silicon PIN Photodiode | surface mount | 1206 | 4 x 2 x 1.05 | 820 | 380 to 1070 | 5 | 70 | 0.85 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | 1206 | 4 x 2 x 1.05 | 950 | 750 to 1050 | 9.5 | 60 | 0.85 | |
![]() Enlarge | Silicon PIN Photodiode | surface mount | 1206 | 4 x 2 x 1.05 | 840 | 700 to 1070 | 5 | 70 | 0.85 | |
![]() Enlarge | Silicon NPN Phototransistor | surface mount | Reverse gullwing | 2.3 x 2.3 x 2.8 | 860 | 790 to 970 | 6000 | 15 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface mount | Reverse gullwing | 2.3 x 2.3 x 2.55 | 860 | 790 to 970 | 2700 | 35 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface mount | Gullwing | 2.3 x 2.3 x 2.8 | 860 | 790 to 970 | 6000 | 15 |