PhMKP...-S, PhMKPg...-S, Cylindrical, LVAC, ESTAspring PRODUCT INFORMATION

LVAC Power Capacitors Terminal Block With Spring Connection
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Maintenance free
Reduced assembly times up to 60 %
Vibration proof in wind power plants and during transport

APPLICATIONS

Wind power plants
Solar panels and inverters
Thermal power station


ESTAspring Connection – Product Overview
The NEW ESTAspring was designed to allow for a fast, simple connection. Most tubular power capacitors have an IP20 terminal block and screw connection. Vishay is introducing a new generation of power capacitors with this fast connection technology.