715C..KT... PRODUCT INFORMATION

High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Low dissipation factor of 0.2 % at 1 kHz
N4700 (T3M) class 1, strontium-based ceramic dielectric
Negligible piezoelectric / electrostrictive effect

APPLICATIONS

High voltage power supplies
CO2 lasers
X-ray equipment


If you haven't already registered, you must register to submit a request.
* = required
 

Error!