F339X2 305VAC PRODUCT INFORMATION

THB Grade IIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line
vsh-img-product-image

FEATURES

AEC-Q200 qualified (rev. D) up to 105 °C
IEC 60384-14: 2013 / AMD1: 2016 grade IIB: 85 °C, 85 % RH, 500 h at URAC
Compliant with 85 °C, 85 % RH, 1000 h at    240 VAC

APPLICATIONS

For standard across the line X2 applications. See also application note: www.vishay.com/doc?28153


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 13 of 13 entries
Document TypeTitleDescriptionShare
Agency Certificates and Approvals (*.pdf)
F339X2
share
Agency Certificates and Approvals (*.pdf)
F339X2
share
Agency Certificates and Approvals (*.pdf)
F339X2
share
Agency Certificates and Approvals (*.pdf)
F339X2 Series
share
Agency Certificates and Approvals (*.pdf)
F339X2
share
Application Notes
Vishay Safety Capacitors: Film, Ceramic Single Disc, and MLCC Technologies and Key Features
share
Datasheet
THB Grade IIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line
share
General Information
Characteristics To Consider
share
Product Literature
Film Capacitors: Featured Products
share
Product Literature
RFI Film Capacitors
share
Support Tools
THB Film Capacitors - High Robustness Under High Humidity (JP)
share
Support Tools
THB Film Capacitors - High Robustness Under High Humidity
share
Support Tools
RFI Capacitors Solutions - MLCC, SLC and Film Capacitors
share