MKP1848H DC-Link PRODUCT INFORMATION

THB Metallized Polypropylene DC-Link Film Capacitor 85 °C / 85 % RH 1000 h at UNDC - Automotive Grade
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

High robustness under high humidity
THB 85 °C, 85 % RH, 1000 h at rated UNDC
AEC-Q200 qualified, revision D at Tmax. = 85 °C (Tmax. = 105 °C available on request)

APPLICATIONS

Ideal for out-of-doors applications or in other harsh environments
Renewable energies inverters
UPS


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: