VY2 Series PRODUCT INFORMATION

EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Complying with IEC 60384-14
High reliability
Vertical (inline) kinked or straight leads

APPLICATIONS

X1, Y2 according to IEC 60384-14
Line-to-line filtering (Class X)
Line-to-ground filtering (Class Y)


If you haven't already registered, you must register to submit a request.
* = required
 

Error!