AY2 Series PRODUCT INFORMATION

Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC
Automotive Grade Logovsh-img-product-image

FEATURES

AEC-Q200 qualified 
Withstands 85 / 85 / 1000 h test 
Can pass 3000 temperature cycles (from -55 °C to +125 °C) 

APPLICATIONS

X1, Y2 according to IEC 60384-14
Application as Y capacitors for EMI suppression and primary-secondary coupling on battery chargers for PHEV/EV
Application as filter capacitors on DC/DC converters for PHEV/EV and HEV


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 22 of 22 entries
Document TypeTitleDescriptionShare
Agency Certificates and Approvals (*.pdf)
VY2 Series, AY2 Series
share
Agency Certificates and Approvals (*.pdf)
VY2-Y5V or AY2
share
Agency Certificates and Approvals (*.pdf)
VY2-Y5V or AY2
share
Agency Certificates and Approvals (*.pdf)
VY2 Series, AY2 Series
share
Agency Certificates and Approvals (*.pdf)
AY2 Series, VY2 Series
share
Agency Certificates and Approvals (*.pdf)
VY2 Series, AY2 Series
share
Application Notes
Vishay Safety Capacitors: Film, Ceramic Single Disc, and MLCC Technologies and Key Features
share
Datasheet
Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC
share
General Information
EMI-KIT-XY Safety Capacitors Solutions
share
General Information
AY2 Sample Kit AC Line Rated Ceramic Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC
share
General Information
Ceramic Disc, RFI and Safety Capacitors
share
Product Literature
RFI Capacitors From Vishay - MLCC, SLC and Film Capacitors
share
Product Literature
Ceramic Capacitors: Featured Products
share
Product Literature
AY2 - AC Line Rated Ceramic Disc Capacitors for Automotive
share
Product Literature
AC Rated Ceramic Disc Capacitors, Leaded MLCCs, and Automotive Safety Capacitors
share
Support Tools
Automotive Grade Ceramic Single Disc Safety Capacitors
share
Support Tools
Automotive Grade Ceramic Safety Capacitors, Leaded Ceramic Single Disc and SMD MLCCs
share
Support Tools
Through-Hole Ceramic Safety Capacitors
share
Support Tools
RFIコンデンサソリューション フィルムとセラミック - In a Nutshell
share
Support Tools
RFI 电容器解决方案 膜电容器和陶瓷电容器 - 快速了解
share
Support Tools
12 Things to Know About Safety Capacitors
share
Support Tools
RFI Capacitors Solutions - MLCC, SLC and Film Capacitors
share