VY1 Compact Series PRODUCT INFORMATION

EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Complying with IEC 60384-14 
Can pass 10 kV pulses (10 per polarity)
Withstands 1000 h at 85 °C / 85 % RH with rated voltage applied, approved by VDE Annex I grade IIIB

APPLICATIONS

X1, Y1 according to IEC 60384-14
Line-to-line filtering (Class X)
Line-to-ground filtering (Class Y)


If you haven't already registered, you must register to submit a request.
* = required
 

Error!