NCW 0406 AT, NCW 0612 AT PRODUCT INFORMATION

Low Ohmic Wide Terminal Thin Film Chip Resistors
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

NCW AT low ohmic resistors are the perfect choice for most fields of modern professional power measurement electronics where reliability, stability, power dissipation and robust design is of major concern. The product features extraordinary...
Resistance range down to 0.1 Ω
Low TCR of ± 50 ppm/K and ± 25 ppm/K

APPLICATIONS

Automotive
Industrial
High power and high temperature applications


If you haven't already registered, you must register to submit a request.
* = required
 

Error!