VR25, VR37, VR68 PRODUCT INFORMATION

High Ohmic / High Voltage Metal Glaze Leaded Resistors
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

UL approved (UL1676, file no: E171160)
Meet the safety requirements of:
IEC 62368-1

APPLICATIONS

Where high resistance, high stability, and high reliability at high voltage are required
High humidity environment
White goods


If you haven't already registered, you must register to submit a request.
* = required
 

Error!