MCS 0402 HP, MCT 0603 HP, MCU 0805 HP PRODUCT INFORMATION

High Power Thin Film Chip Resistors
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Operating temperature up to 175 °C
Rated dissipation up to 0.4 W for size 0805
AEC-Q200 qualified

APPLICATIONS

Automotive
Industrial
High power and high temperature applications


If you haven't already registered, you must register to submit a request.
* = required
 

Error!