NTCC201E4 PRODUCT INFORMATION

Enhanced Leadless NTC Thermistor Die Suitable For Wire Bonding
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Flat chip contacted top and bottom (NTCC201E4 series)
Green thermistor - does not use RoHS exemptions
Wide temperature range from -55 °C to +175 °C (resistant to repetitive short periods at 200 °C, as for example, 10 times 10 s)

APPLICATIONS

High temperature sensing, control and compensation in power semiconductor modules (e.g. IGBT, MOSFET, Diodes, …), inverters in EV/HEV vehicles, and windmills
IC and semiconductor protecting
DC/AC power inverters and HIC overheat protecting


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: