WSL2726 PRODUCT INFORMATION

Power Metal Strip® Resistors, Low Value, High Power, Surface-Mount, 4-Terminal
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

4-terminal design allows for 1 % tolerance down to 0.0002 Ω
High power to foot print size ratio
Ideal for all types of current sensing, voltage division and pulse applications including switching and linear power supplies, instruments, power amplifiers and shunts


If you haven't already registered, you must register to submit a request.
* = required
 

Error!