WSLP3921, WSLP5931 PRODUCT INFORMATION

Power Metal Strip® Resistors, Very High Power (to 15 W), Low Value (Down to 0.0001 Ω), Surface-Mount
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

All welded construction of the Power Metal Strip® resistors are ideal for all types of current sensing, voltage division and pulse applications
Proprietary processing technique produces extremely low resistance values, down to 0.0001 Ω
Sulfur resistance by construction that is unaffected by high sulfur environments


If you haven't already registered, you must register to submit a request.
* = required
 

Error!