WSL...18 High Power PRODUCT INFORMATION

Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

All welded construction of the Power Metal Strip® resistors are ideal for all types of current sensing, voltage division and pulse applications
Proprietary processing technique produces extremely low resistance values (down to 0.0005 Ω)
Sulfur resistance by construction that is unaffected by high sulfur environments


If you haven't already registered, you must register to submit a request.
* = required
 

Error!