GRE1, GRE2 PRODUCT INFORMATION

High Power, High Current Grid Resistors, 1 kW and Larger
vsh-img-product-image

FEATURES

GRE1: high power capability to 7.8 kW at 40 °C
GRE2: high power capability to 24 kW at 40 °C
Standard indoor and outdoor enclosure options

APPLICATIONS

When an electric motor driven load is being decelerated, the motor acts as a generator, converting kinetic energy of the load to electrical energy. The dynamic braking circuit converts this electrical energy into heat to slow the load, through the use of dynamic braking resistors. Braking resistors ensure proper motor operation, allow heavy loads to stop quickly and protect the drive from damage. Furthermore, dynamic braking resistors that are improperly cooled, incorrectly sized, physically damaged or electrically failed can cause costly unwanted down time.
Within a harmonic filter installation the filter resistors are used to dissipate unwanted harmonic frequencies as heat.
Custom designed resistive load banks allow for load simulation of many electrical applications for testing purposes.


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 10 of 10 entries
Document TypeTitleDescriptionShare
Application Notes
Grid Resistors: Load Steps and Resolution
share
Application Notes
Grid Resistors: Determining Nominal Resistance
share
Application Notes
Grid Resistors: Tied Live Designs
share
Custom Design
Contact us for your custom Vishay Milwaukee enquiries
share
Datasheet
High Power, High Current Grid Resistors, 1 kW and Larger
share
Product Literature
Vishay Dale Resistors - Medical 101
share
Product Literature
Industrial Power Wirewound Resistors: Featured Products
share
Product Literature
Custom Resistor Solutions from Vishay Milwaukee
share
Product Literature
Industrial Power Wirewound Resistors: Featured Products (JP)
share
Product Literature
GRE2 - High-Power, High-Current Grid Resistors
share