IHLP-2525AH-01 PRODUCT INFORMATION

IHLP® Commercial Inductors, High Saturation Series
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Lowest height (1.8 mm) in this package footprint
Shielded construction
Excellent DC/DC energy storage up to 5 MHz. Filter inductor applications up to SRF (see Standard Electrical Specifications table)

APPLICATIONS

PDA / notebook / desktop / server applications
High current POL converters
Low profile, high current power supplies


If you haven't already registered, you must register to submit a request.
* = required
 

Error!