IHLP-6767GZ-5A PRODUCT INFORMATION

IHLP® Automotive Inductors, High Temperature (155 °C) Series
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

High temperature, up to 155 °C
Magnetically shielded construction
Excellent DC/DC energy storage up to 2 MHz

APPLICATIONS

Engine and transmission control units
Diesel injection drivers
DC/DC converters for entertainment / navigation systems


If you haven't already registered, you must register to submit a request.
* = required
 

Error!